Skip to main content

Target Devices

*1 The E200F emulator is enable to evaluate I2C by using the system configuration with the Evaluation chip unit. In order to evaluate I2C, please install the H-UDI port connector (36-pin type) on the user system and use it along with the system configuration without the Evaluation chip unit.
*2 To debug E200F emulator with an MCU of SH7131 Group, be sure to select "SH7136".
*3 To debug E200F emulator with an MCU of SH7132 Group, be sure to select "SH7137".

Overview

The R0E0200F1EMU00 is a E200F full-spec emulator for SH7080, SH/Tiny, SH7137, SH7146, SH7147, SH7200, SH7210, SH7280, SH7243, SH7216, and SH7250 series in the SuperH family.
The E200F emulator is a software and hardware development support tool for application systems using the Renesas original microcomputer.
The emulator main unit case is connected, through the dedicated debugging interface, to the user system. The user system can be debugged under the conditions similar to the actual application conditions. The host machine for controlling the emulator must be an IBM PC compatible machine with USB 1.1/2.0.

Product Components

- Items Note
Hardware E200F emulator -
AC adapter and AC cable -
USB cable -
External probe -
Software and Manuals E200F emulator set-up program CD-R: R0E0200F1EMU00SR
SH-2A SH-2 E200F Emulator Users Manual CD-R: R0E0200F1EMU00J
SH-2A SH-2 E200F Emulator Additional Document
for Users Manual Supplementary Information on Using the SH7206
CD-R: R0E8xxxx0EMU00J
Attachment Limitations on SH-2A SH-2 E200F Emulator -

Target MCUs and options can be used with

Gray-colored products are must buy items, and others are options.
See introduction of option products for details.

* Support for a device written in gray italics is limited to customers who have already adopted these products.

MCU
E200F
emulator *5
Evaluation
chip unit
User system
interface board
or
User system
interface cable
External bus
trace unit
or
Expansion AUD
trace unit
Extended
profile unit
Emulation
memory
unit
Series
Group
SH7080
SH7083
R0E0200
F1EMU00
R0E570800VKK00
*2 *4
R0E570830CFK00 *3
(PTQP0100KA-A
*Previous code :
TFP-100BV)
R0E0200F1ETU00
*7
R0E0200
F0EPU00
R0E0200F1MSR00 *7
(8M Byte)
or
R0E0200F1MSR01 *7
(16M Byte)
SH7084
R0E570840CFJ00 *3
(PLQP0112JA-A
*Previous code :
FP-112EV)
SH7085>
R0E570850CFK00 *3
(PLQP0144KA-A
*Previous code :
FP-144LV)
SH7086
R0E570860CFK00 *3
(PLQP0176KB-A
*Previous code :
FP-176EV)
SH/Tiny
SH7124
R0E570800VKK00
*2 *4
R0E571240CFJ00 *3
(PLQP0048JA-A
*Previous code :
FP-48FV)
-
-
SH7125
R0E571250CFK00 *3
(PLQP0064KB-A
*Previous code :
FP-64KV)
or
R0E571250CFG00 *3
(PRQP0064GC-A
*Previous code :
FP-64HV
[PRQP0064GB-A
*Previous code :
FP-64AV])
SH7137
*6
SH7136
SH7131 *8
R0E571470VKK00
*2 *4
R0E571360CFJ00 *3
(PLQP0080JA-A
*Previous code :
FP-80WV)
-
-
SH7137
SH7132 *9
R0E571370CFK00 *3
(PLQP0100KB-A
*Previous code :
FP-100UV )
R0E0200F1ETU00
*7
R0E0200F1MSR00
*7
(8M Byte)
or
R0E0200F1MSR01
*7
(16M Byte)
SH7146
SH7146
R0E570800VKK00
*2 *4
R0E571460CFJ00 *3
(PLQP0080JA-A
*Previous code :
FP-80WV)
-
-
SH7149
R0E571490CFJ00 *3
(PRQP0100JE-B
*Previous code :
FP-100AV)
or
R0E571490CFK00 *3
(PLQP0100KB-A
*Previous code :
FP-100UV)
R0E0200F1ETU00
*7
R0E0200F1MSR00 *7
(8M Byte)
or
R0E0200F1MSR01 *7
(16M Byte)
SH7147
SH7147
(SH7142)
R0E571470VKK00
*2 *4
R0E571470CFK00 *3
(PLQP0100KB-A
*Previous code :
FP-100UV)
SH7200
SH7206
R0E572060VKK00
*2*4
R0E572060CFK00 *3
(PLQP0176KD-A
*Previous code :
FP-176C)
R0E0200F1ETU00
*2
R0E0200F1MSR00 *2
(8M Byte)
or
R0E0200F1MSR01 *2
(16M Byte)
SH7210
SH7211
R0E572110VKK00
*2 *4
R0E572110CFK00 *3
(PLQ0144KA-A
*Previous code :
FP-144LV)
R0E0200F1ETU00
*2
R0E0200F1MSR00 *2
(8M Byte)
or
R0E0200F1MSR01 *2
(16M Byte)
SH7280
SH7285
R0E572800VKK00
*2 *4
R0E572850CFK00 *3
(PLQP0144KA-A
*Previous code :
FP-144LV)
R0E0200F1ETU00
*7
R0E0200F1MSR00 *7
(8M Byte)
or
R0E0200F1MSR01 *7
(16M Byte)
SH7286
R0E572860CFK00 *3
(PLQP0176KB-A
*Previous code :
FP-176EV)
or
R0E572860CFL00 *3
(PLQP0176LB-A
*Previous code :
FP-176AV)
SH7243 SH7243 R0E572430CFK00 *3
(PLQP0100KB-A
*Previous code :
FP-100UV)
R0E0200F1ETU00
*2
R0E0200F1MSR00 *2
(8M Byte)
or
R0E0200F1MSR01 *2
(16M Byte)
SH7216
SH7216 R0E572160VKK00
*2 *5
R0E0200F1CKL11
+
R0E572167CFK10 *3*10
(PLQP0176KB-A
*Previous code :
FP-176EV)
or
R0E572167CFL10 *3*10
(PLQP0176LB-A
*Previous code :
FP-176AV)
or
R0E572167CBG10
(PLBG0176GA-A
*Previous code :
BP-176)
*3 *10
R0E0200F1ETU00
*7
R0E0200F1MSR00 *7
(8M Byte)
or
R0E0200F1MSR01 *7
(16M Byte)
SH7250
SH7254R
R0E572546VKK00
*2 *5
R0E0200F1CKL11
+
R0E572546CBF10 *3
(PRBG0272FA-A
*Previous code :
BP-272V)
R0E0200F1ATU00
*7
SH7253
R0E0200F1CKL11
+
R0E572531CFK10 *3
(PLQP0176KB-A
*Previous code :
FP-176EV)
R0E0200F1ATU00
*2
- -
*1 PC interface (USB cable) is bundled.
*2 Trace cable(R0E0200F0ACC00) is required.
*3 Evaluation chip unit is required.
*4 User system interface board is required.
*5 User system interface cable is required.
*6 The E200F emulator is enable to evaluate I2C by using the system configuration with the Evaluation chip unit. In order to evaluate I2C, please install the H-UDI port connector (36-pin type) on the user system and use it along with the system configuration without the Evaluation chip unit.
*7

Evaluation chip unit, trace cable, and user system interface board are required.

*8

To debug E200F emulator with an MCU of SH7131 Group, be sure to select "SH7136".

*9

To debug E200F emulator with an MCU of SH7132 Group, be sure to select "SH7137".

*10 R0E0200F1CKL11 is required.

Version Information

The Emulator software for the E200F emulator R0E0200F1EMU00
Latest Ver.: V.3.01 Release 00
Released: May 16, 2011
Details of upgrade (Tool News)

 

Related Resources


End of content

Back To Top