Skip to main content

Target Devices

 

Overview

The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the  E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace.

Setup image Set package
setup image set package Set packages for various groups, which include the E100 main unit,  MCU unit and accessories, are also available.
Please see " Set packages" for further details.

 

Components

  • MCU unit (R0E556100MCU00)
  • Flexible cable (Mounted on the MCU unit)
  • 12.5MHz oscillator module (Mounted on the MCU unit)
  • CD-ROM (RX E100 emulator software) 
    - RX E100 emulator debugger (Including High-performance Embedded Workshop)
    - Auto-update utility
    - User's manual

 

Specifications

Applicable emulator E100
Supported MCUs RX Series RX610 Group MCUs with up to 2MB program ROM
Applicable MCU mode Single-chip mode,
On-chip ROM disabled extended mode,
On-chip ROM enabled extended mode
Maximum ROM/RAM capacity
(1) Internal flash ROM : 2MB+32KB
00100000h~00107FFFh(32KB)
FFE00000h~FFFFFFFFh(2MB)
(2) Internal RAM : 128KB
00000000h~0001FFFFh
Maximum operating frequency 100MHz(Using PLL synthesizer)
Power supply voltage : 3.0--3.6[V]
Emulator power supply Supplied from the DC power of the emulator
Overseas standards
  • European Standards: EN 55022 Class A, EN 55024
  • US FCC Standard: FCC part 15 Class A

 

Connecting to the User System

connections to the user system Click for the User's Manual

* The converter board R0E556100CFK00 comes with an IC socket (NQPACK) to mount them on the user system.
For the details, please refer to the user's manual of each converter board.

Related Resources


End of content

Back To Top