Skip to main content

Target Devices

Complete list of target devices

Overview

E100 is an in-circuit emulator equipped with full bus trace function that supports Renesas's MCUs. E100 requires only the replacement of MCU unit and accessories for accommodating different MCUs, thus eliminating the need for purchasing another emulator or emulator software for each field of application. With its superb versatility, you can now configure a debugging environment for a wide array of MCUs at a minimum cost without compromising the evaluation accuracy and operation efficiency.

More fully featured than its preceding models, the E100 emulator exhibits a wide range of new and enhanced functions including 4M trace, improved filtering, real-time profiling and detection of stack access violation.
Click here to see the comparison with the full-spec. emulator PC7501.

Lineup:

R0E556100MCU00

MCU unit for the RX610 group [for E100] * An MCU-dependent converter board is required.

R0E521500MCU00

MCU unit for the R8C/5x Series [for E100] * An MCU-dependent converter board is required.

R0E521300MCU00

MCU unit for the R8C/3x Series [for E100] * An MCU-dependent converter board is required.

R0E530650MCU00

MCU unit for the M16C/65 and M16C/64A groups [for E100] * An MCU-dependent converter board is required.

R0E535M00MCU00

MCU unit for the M16C/5M, M16C/57, M16C/5L, M16C/56 and M16C/5LD, M16C/56D groups [for E100] * An MCU-dependent converter board is required.

R0E417250MCU00

MCU unit for the H8SX/1720 group [for E100] * An MCU-dependent converter board is required.

R0E424270MCU00

MCU unit for the H8S/2400 Series [for E100] * An MCU-dependent converter board is required.

R0E420000MCU00

MCU unit for the H8S/Tiny Series [for E100] * An MCU-dependent converter board is required.

R0ESRS400MCU00

MCU unit for the RS-4 series [for E100]

Version Information

RX E100 Emulator Software
Latest Ver.: V.1.00 Release 00
Released: Sep 16, 2010
Details of upgrade (Tool News)

M16C R8C E100 Emulator Software
Latest Ver.: V.1.03 Release 02
Released: Jan 16, 2012
Details of upgrade (Tool News)

H8SX E100 Emulator Software
Latest Ver.: V.1.01 Release 00
Released: Aug 16, 2010
Details of upgrade (Tool News)

H8S/Tiny H8S/2400 E100 Emulator Software
Latest Ver.: V.2.00 Release 00
Released: Aug 1, 2010
Details of upgrade (Tool News)

Related Resources

A Note on Using M16C R8C E100 Emulator Software V.1.03 Release 00
[Apr. 27, 2011, Tool News]

Hardware Tools Released in the First Half of April 2011
[Apr. 16, 2011, Tool News]

Notes on Using External Flash Definition Editor (EFE) V.1.00 Release 00
[Aug. 16, 2011, Tool News]

Renesas IDE High-performance Embedded Workshop
Renesas IDE High-performance Embedded Workshop

Try before you buy!
Evaluation Software Tools Download

Tool News

Windows compatibility status


End of content

Back To Top