- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Features
- Components
- Specifications
- Debug Functions
- System Configuration
- External Dimensions
- Target Devices/ Product Lineups
Basic System Configuration
E100 emulator system is composed of the products below.
We also offer bundled packages for sale. | ![]() |
Target Devices/ Product Lineups
- RX Family
- R8C Family
- Others
* The present users of these models can continually receive our support service.
* As for the list of previous codes corresponding to current codes, see here. > "Renesas Microcomputer General Catalog" > "Package Code and Size Table"
| » RX Family | ||||||||
| » RX600 Series | ||||||||
| » RX610 Group | ||||||||
| MCU package | System Configuration | |||||||
| 144-pin 0.5mm-pitch LQFP PLQP0144KA-A Click here for usage examples. |
| Bundled Package Name R0E556100EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
Notes:
1. Two sets of R0E001000FLX00 are necessary to expand I/F cables.
2. It is necessary for external trigger event and for obtaining trace data of external signals.
3. It is used to measure the signals of individual pins.
| » R8C Family | ||||||||
| » R8C/5x Series | ||||||||
| » R8C/54E, R8C/54F, R8C/54G, R8C/54H Groups | ||||||||
| MCU package | System Configuration | |||||||
| 48-pin 0.5mm-pitch LQFP PLQP0048KB-A Click here for usage examples. |
| Bundled Package Name R0E521500EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
| >> R8C/56E, R8C/56F, R8C/56G, R8C/56H Groups | ||||||||
| MCU package | System Configuration | |||||||
| 64-pin 0.5mm-pitch LQFP PLQP0064KB-A Click here for usage examples. |
| Bundled Package Name R0E521500EMU02 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/3x Series | ||||||||
| » R8C/38A, R8C/38C, R8C/38M, R8C/38E, R8C/38F, R8C/38G, R8C/38H, R8C/38W, R8C/38X, R8C/38Y, R8C/38Z Groups | ||||||||
| MCU package | System Configuration | |||||||
| 80-pin 0.5mm-pitch LQFP PLQP0080KB-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/36A, R8C/36C, R8C/36M, R8C/36E, R8C/36F, R8C/36G, R8C/36H, R8C/36W, R8C/36X, R8C/36Y, R8C/36Z Groups | ||||||||
| MCU package | System Configuration | |||||||
| 64-pin 0.5mm-pitch LQFP PLQP0064KB-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU02 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/35A, R8C/35C, R8C/35D, R8C/35M Groups | ||||||||
| MCU package | System Configuration | |||||||
| 52-pin 0.65mm-pitch LQFP PLQP0052JA-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU03 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/34E, R8C/34F, R8C/34G, R8C/34H, R8C/34P, R8C/34R, R8C/34W, R8C/34X, R8C/34Y, R8C/34Z Groups | ||||||||
| MCU package | System Configuration | |||||||
| 48-pin 0.5mm-pitch LQFP PLQP0048KB-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU04 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/33A, R8C/33C, R8C/33D, R8C/33M Groups | ||||||||
| MCU package | System Configuration | |||||||
| 32-pin 0.8mm-pitch LQFP PLQP0032GB-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU05 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/32A, R8C/32C, R8C/32D, R8C/32M Groups | ||||||||
| MCU package | System Configuration | |||||||
| 20-pin 0.65mm-pitch LSSOP PLSP0020JB-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU06 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/36A, R8C/36C, R8C/36M Groups | ||||||||
| MCU package | System Configuration | |||||||
| 64-pin 0.8mm-pitch LQFP PLQP0064GA-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU07 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/34C, R8C/34M Groups | ||||||||
| MCU package | System Configuration | |||||||
| 48-pin 0.5mm-pitch LQFP PLQP0048KB-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU08 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/33G, R8C/33H Groups | ||||||||
| MCU package | System Configuration | |||||||
| 32-pin 0.8mm-pitch LQFP PLQP0032GB-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU09 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » R8C/32G, R8C/32H Groups | ||||||||
| MCU package | System Configuration | |||||||
| 20-pin 0.65mm-pitch LSSOP PLSP0020JB-A Click here for usage examples. |
| Bundled Package Name R0E521300EMU0A | ||||||
| ||||||||
| ||||||||
| ||||||||
Notes:
1. One set of R0E001000FLX00 is necessary to expand I/F cables.
2. It is necessary for external trigger event and for obtaining trace data of external signals.
3. It is used to measure the signals of individual pins.
| » M16C Family | ||||||||
| » M16C/60 Series | ||||||||
| » M16C/64 Group | ||||||||
| MCU package | System Configuration | |||||||
| 100-pin 0.65mm-pitch QFP PRQP0100JD-B Click here for usage examples. |
| Bundled Package Name R0E530640EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
| 100-pin 0.5mm-pitch LQFP PLQP0100KB-A Click here for usage examples. |
| Bundled Package Name R0E530640EMU02 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » M16C/64A, M16C/64C4, M16C/65, M16C/65C4 Groups | ||||||||
| MCU package | System Configuration | |||||||
| 100-pin 0.65mm-pitch QFP PRQP0100JD-B Click here for usage examples. |
| Bundled Package Name R0E530650EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
| 100-pin 0.5mm pitch LQFP PLQP0100KB-A Click here for usage examples. |
| Bundled Package Name R0E530650EMU02 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » M16C/65, M16C/65C4 Groups | ||||||||
| MCU package | System Configuration | |||||||
| 128-pin 0.5mm-pitch LQFP PLQP0128KB-A Click here for usage examples. |
| Bundled Package Name R0E530650EMU03 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » M16C/50 Series | ||||||||
| » M16C/5M, M16C/57 Groups | ||||||||
| MCU package | System Configuration | |||||||
| 100-pin 0.5mm-pitch LQFP PLQP0100KB-A Click here for usage examples. |
| Bundled Package Name R0E535M00EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » M16C/5L, M16C/56, M16C/5LD, M16C/56D, M16C/5M, M16C/57 Groups | ||||||||
| MCU package | System Configuration | |||||||
| 80-pin 0.5mm-pitch LQFP PLQP0080KB-A Click here for usage examples. |
| Bundled Package Name R0E535M00EMU02 | ||||||
| ||||||||
| ||||||||
| ||||||||
| 64-pin 0.5mm-pitch LQFP PLQP0064KB-A Click here for usage examples. |
| Bundled Package Name R0E535M00EMU03 | ||||||
| ||||||||
| ||||||||
| ||||||||
Notes:
1. Two sets of R0E001000FLX00 are necessary to expand I/F cables.
2. It is necessary for external trigger event and for obtaining trace data of external signals.
3. It is used to measure the signals of individual pins.
4. While some functions are not supported, they can be debugged using the E100 emulator for M16C/64A and M16C/65 Groups. Click here for inquiries regarding the function limitations.
| » H8SX Family | ||||||||
| » H8SX/1700 Seriea | ||||||||
| » H8SX/1720 Groups | ||||||||
| MCU package | System Configuration | |||||||
| 100-pin 0.5mm-pitch LQFP PLQP0100KB-A Click here for usage examples. |
| Bundled Package Name R0E417250EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
Notes:
1. Two sets of R0E001000FLX00 are necessary to expand I/F cables.
2. It is necessary for external trigger event and for obtaining trace data of external signals.
3. It is used to measure the signals of individual pins.
| » H8S Family | ||||||||
| » H8S/Tiny Series | ||||||||
| » H8S/20203, H8S/20223, H8S/20215, H8S/20235 Groups | ||||||||
| MCU package | System Configuration | |||||||
| 80-pin 0.65mm-pitch LQFP PLQP0080JA-A Click here for usage examples. |
| Bundled Package Name R0E420000EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » H8S/20103, H8S/20115 Groups | ||||||||
| MCU package | System Configuration | |||||||
| 64-pin 0.5mm-pitch LQFP PLQP0064KB-A Click here for usage examples. |
| Bundled Package Name R0E420000EMU02 | ||||||
| ||||||||
| ||||||||
| ||||||||
| 64-pin 0.8mm-pitch LQFP PLQP0064GA-A Click here for usage examples. |
| Bundled Package Name R0E420000EMU03 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » H8S/2400 Series | ||||||||
| » H8S/2425 Group | ||||||||
| MCU package | System Configuration | |||||||
| 120-pin 0.4mm-pitch PLQP0120LA-A Click here for usage examples. |
| Bundled Package Name R0E424270EMU01 | ||||||
| ||||||||
| ||||||||
| ||||||||
| 120-pin 0.5mm-pitch PLQP0120KA-A Click here for usage examples. |
| Bundled Package Name R0E424270EMU02 | ||||||
| ||||||||
| ||||||||
| ||||||||
| » H8S/2427, H8S/2427R Groups | ||||||||
| MCU package | System Configuration | |||||||
| 144-pin 0.5mm-pitch PLQP0144KA-A Click here for usage examples. |
| Bundled Package Name R0E424270EMU03 | ||||||
| ||||||||
| ||||||||
| ||||||||
Notes:
1. Two sets of R0E001000FLX00 are necessary to expand I/F cables.
2. It is necessary for external trigger event and for obtaining trace data of external signals.
3. It is used to measure the signals of individual pins.
| » R-Secure | ||||||
| » RS-4 Series | ||||||
| » RS45C, RS44C, RS47X**, RS46X**, RS45X**, RS44X** | ||||||
| MCU package | System Configuration | |||||
| IC Card |
| Bundled Package Name R0ESRS400EMU00 | ||||
** : Scheduled to be supported
Version Information
RX E100 Emulator Software
Latest Ver.: V.1.00 Release 00
Released: Sep 16, 2010
Details of upgrade (Tool News)
M16C R8C E100 Emulator Software
Latest Ver.: V.1.03 Release 02
Released: Jan 16, 2012
Details of upgrade (Tool News)
H8SX E100 Emulator Software
Latest Ver.: V.1.01 Release 00
Released: Aug 16, 2010
Details of upgrade (Tool News)
H8S/Tiny H8S/2400 E100 Emulator Software
Latest Ver.: V.2.00 Release 00
Released: Aug 1, 2010
Details of upgrade (Tool News)
Related Resources
A Note on Using M16C R8C E100 Emulator Software V.1.03 Release 00
[Apr. 27, 2011, Tool News]
Hardware Tools Released in the First Half of April 2011
[Apr. 16, 2011, Tool News]
Notes on Using External Flash Definition Editor (EFE) V.1.00 Release 00
[Aug. 16, 2011, Tool News]

Renesas IDE High-performance Embedded Workshop

Evaluation Software Tools Download
Americas

