Skip to main content

  • Overview

Target Devices

 

1. Overview

2. Features

A low cost emulator for the AE-5 series MCU

Host Interface: USB1.1

Program Download:PC downloads via USB cable

When not connected to PC, it can be operated as a real card

--> EEPROM content backup is possible

When connected to PC, a simple debug function is offered with HEW debugging software

--> Program load, break, resistor/memory reference/alteration

Microcontroller peripheral module additional functions, contactless functions are optional

Characteristics limitations are the same as the E6000H


3. Operating Environment

Host Machine (OS)
OS Interface
USB adapter
Windows®2000
Windows®XP
OK: Available to use
Host Machine
  • Pentium®III 600MHz or greater
  • Memory capacity 128MB (or more than twice of the file size of a load module)
  • Available Hard Disk: 100MB
  • Host Interfaces: USB (USB specification Rev.1.1/2.0 Full Speed xx)
  • CD-ROM drive for system installation
  • Minimum display resolution 800×600 (recommended 1024×768)

4. Overseas Standards

  • European Standards: EN 55022 Class A, EN 55024
  • US FCC Standard: FCC part 15 Class A

 


End of content

Back To Top