R0E5212L4CPE00
Target Devices
- M16C Family R8C/Tiny Series R8C/2K, R8C/2L Groups
PLQP0032GB-A *Previous code : 32P6U-A (32-pin 0.8mm-pitch LQFP)
Overview
Available at affordable prices though, the Renesas' compact emulator has all
the functions needed for the actual development, such as real-time trace and
hardware breaks. The emulator main unit comes in a significantly reduced size,
compared with conventional emulator systems.
This set package includes the compact emulator and a converter board for the
target devices, so, you can program and debug your applications as soon as you
open the package.
Version Information
M16C R8C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
Related Resources
The Converter Board--R0E5212L4CFG00-- for the R8C/2K and R8C/2L MCU Groups Released
[16 Nov. 2007, Toolnews]
MCUs Added to the Support Lines of the Emulation Probe--R0E521000EPB00--and the Compact Emulator--R0E521000CPE00-- for the R8C/Tiny MCU Series
[16 Nov. 2007, Toolnews]

Evaluation Software Tools Download
Americas