R0E436640CPE00
Target Devices
- H8/300H Tiny Series H8/3664 Group
- H8/300H Tiny Series H8/3694 Group
- H8/300H Tiny Series H8/3687 Group
- H8/300H Tiny Series H8/3672 Group
- H8/300H Tiny Series H8/36014 Group
- H8/300H Tiny Series H8/36049 Group
- H8/300H Tiny Series H8/36064 Group
- H8/300H Tiny Series H8/36077 Group*
- H8/300H Tiny Series H8/36079 Group*
- H8/300H Tiny Series H8/36087 Group
- H8/300H Tiny Series H8/36094 Group*
These MCU groups have become newly supported by the compact emulator R0E436640CPE00. To emulate members of these three groups, you need to obtain the MCU and IO files for each of the groups.
Overview
Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.
The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.
The compact emulator R0E436640CPE00 can be connected to the user system by equipping with an optional converter board accommodates to your target MCU. We also provide set packages that include the compact emulator and a converter board you will need.
Lineup:
R0E436049CFJ10
R0E436049CFJ10 converter board for 80-pin 0.65mm-pitch QFP
Version Information
Compact Emulator Debugger for H8/300H Tiny Series
Latest Ver.: V.1.01 Release 00
Released: Feb 16, 2006
Details of upgrade (Tool News)
Related Resources
MCU and IO files Updates for R0E436640CPE00 (H8/36077,
H8/36079, and H8/36094 groups have become newly supported)
[Available on and after Mar 20, 2007.]

Renesas IDE High-performance Embedded Workshop

Evaluation Software Tools Download
Americas