M38000T2-CPE
Target Devices
- 740 Family MCUs with which an emulator MCU is offered.
(See also " Supported MCU and emulator MCU")
Overview
The M38000T2-CPE is a compact emulator that supports real-time tracing and
debugging. It is for Renesas 740 Family MCU (8-bit).
This product package includes required development tools: Integrated
development environment, Compiler, Assembler and Emulator debugger. So, you can
program and debug your applications as soon as you open the package.
Note
The product version of C compiler package M3T-ICC740 is also available.
Lineup:
M37549T-RLSS
Emulator MCU Board for 740 Series 7548 and 7549 Groups
M38D29T2-RLFS-FP
Emulator MCU Board for 38000 Series 38D2 Group ( * Set package which consists of an emulator MCU board M38D29T2-RLFS and a converter board M3T-F160-64NSA for 64-pin 0.8mm-pitch LQFP. M38D29T2-RLFS separately is not available)
M38D29T2-RLFS-HP
Emulator MCU Board for 38000 Series 38D2 Group ( * Set package which consists of the emulator MCU board M38D29T2-RLFS and converter board M3T-F160-64NSD for 64-pin 0.5mm-pitch LQFP. M38D29T2-RLFS separately is not available)
M38D59T-RLFS
Emulator MCU Board for 38000 Series 38D5 Group
M3823AT-RLFS
Emulator MCU Board for 38000 Series 3823 Group
Version Information
740 Compact Emulator Debugger
Latest Ver.: V.1.02 Release 00
Released: Sep 16, 2006
Details of upgrade (Tool News)
Related Resources
M37549T-RLSS is released.[Emulator MCU board for the 7548 and 7549 Groups]
[16 Sep. 2007, ToolNews]
New
MCUs Supported
[16 Sep 05, ToolNews]
For
3858 and 7545 Groups support
[16 May 05, ToolNews]
For
7200 Series support
[01 Dec 04, ToolNews]
Firmware
update
[16 Mar 04, ToolNews]

Evaluation Software Tools Download
Americas