M30870T2-CPE
Target Devices
- M16C Family M32C/80 Series M32C/87 Group (32/16-bit)
Overview
Available at affordable prices though, the Renesas' compact emulator has all
the functions needed for the actual development, such as real-time trace and
hardware breaks.
The emulator main unit comes in a significantly reduced size, compared with
conventional emulator systems. This product package includes not only an
emulator main unit and connectors but also the limited cross tools, so, you can
program and debug your applications as soon as you open the package.
Additionally, the R0E330850ACBP0 protection board that protects the emulator from incorrect connections is also available. Please select from the following lineup.
Version Information
M32C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
Related Resources
The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

Evaluation Software Tools Download
Americas