Skip to main content

This product is M30850T2-CPE's successor which enables debugging at a microprocessor mode by using a dedicated emulation memory board R0E330850MSRC0.

Target Devices

  • M16C Family M32C/80 Series M32C/80**, M32C/84, M32C/85, M32C/86 and M32C/8A** Groups

    * Support for a device written in gray italics is limited to customers who have already adopted these products.
    ** A dedicated emulation memory board R0E330850MSRC0 is required to debug, since these groups support a microprocessor mode only.

 

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.

The compact emulator M30850T3-CPE can be connected to the user system by equipping with a converter board for your target MCU.

Note that this product does not include converter boards required to connect to the user system. Connection patterns and required converter boards by MCU package types can be checked here. Please find one suits for your target MCU. For further information on these patterns, refer to the "Options" site on the left menu.

Additionally, two optional boards are also available. Please select from the following lineup.
- The R0E330850MSRC0 emulation memory board can have its memory space allocated to the emulation memory.
- The R0E330850ACBP0 protection board protects the emulator from incorrect connections.

Lineup:

R0E330850MSRC0

Emulation Memory Board for M30850T3-CPE Compact Emulator for M32C/80 Series M32C/80, M32C/84, M32C/85, M32C/86 and M32C/8A Groups

Version Information

M32C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)

Related Resources

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

Renesas IDE High-performance Embedded Workshop
Renesas IDE High-performance Embedded Workshop

Try before you buy!
Evaluation Software Tools Download

Tool News

Windows compatibility status


End of content

Back To Top