Skip to main content

The M30850T2-CPE has been discontinued. So please use the M30850T3-CPE instead. It is M30850T2-CPE's successor which enables debugging at a microprocessor mode by using a dedicated emulation memory board R0E330850MSRC. 

Target MCU

  • M16C Family M32C/80 Series
    • M32C/84, M32C/85, M32C/86 Groups (32/16-bit)

    * Support for a device written in gray italics is limited to customers who have already adopted these products.

 

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.


 

Related Resources

Get latest version
[1 July. 2007, ToolNews]

Upgrade with Additional Charge [Acceptable from June 16 to January 31, 2008]
[5 Jun. 2007, ToolNews]

Successor : M30850T3-CPE

Compact Emulator Debugger for M32C Series Software Update V.1.02 Release 00
[16 Sept. 2006, ToolNews]

Try before you buy!
Evaluation Software Tools Download

Tool News

Windows compatibility status


End of content

Back To Top