R0E33062PMSRC0
- Overview
- Documentation
- Downloads
- Design Support
Target Devices
- M16C Family M16C/60 Series M16C/62P Group (16-bit)
- M16C Family M16C/30 Series M16C/30P Group (16-bit)
Overview
The R0E33062PMSRC0 is an emulation memory board for the compact emulator. The memory space can be allocated to the emulation memory by using with an applicable compact emulator (see "specifications").
Components
- R0E33062PMSRC0 emulation memory boad
- Spacers for fixing the emulation memory board
- R0E33062PMSRC0 User’s Manual
Specifications
| Applicable compact emulator | M3062PT3-CPE | |
| Applicable MCU mode | Memory expansion mode (NORMAL, 4MB)*1 Microprocessor mode (NORMAL, 4MB) |
|
| Emulation memory | External area (CS3*--CS0* area) In the MAP tab in the MCU setting dialog box of the emulator debugger, memory area assigned to the emulation memory can be allocated up to 4 areas by 4KB. - Maximum operating frequency (at 5.0 V) 0 wait : 7 MHz 1 wait : 20 MHz 2 wait, 3 wait: 24MHz - Maximum operating frequency (at 3.0 V) 0 wait : 6 MHz 1 wait : 17 MHz 2 wait, 3 wait : 24MHz |
|
| Applicable power supply | 2.7 to 5.5V | |
| Maximum operating frequency | Maximum operating frequency (at 5.0 V) | 0 wait : 7 MHz 1 wait : 20 MH 2 wait and 3 wait : 24 MHz |
| Maximum operating frequency (at 3.0 V) | 0 wait : 6 MHz 1 wait : 17 MH 2 wait and 3 wait : 24 MHz |
|
*1.Memory expansion mode is supported by the M3062PT3-CPE alone. Note that an emulation memory can be allocated to an external area by connecting this product.
Americas