Skip to main content

Target Devices

  • M16C Family M16C/60 Series M16C/62P Group
  • M16C Family M16C/30 Series M16C/30P Group

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.

The compact emulator M3062PT3-CPE can be connected to the user system by equipping with an optional converter board accommodates to your target MCU. We also provide set packages that include the compact emulator and a converter board you will need.

Used with the M306S0T-PRB converter board allows you to configure a M3062PT3-CPE emulation system for use with the M16C/6S Group M306S0.

Additionally, two optional boards are also available. Please select from the following lineup.
- The R0E330850MSRC0 emulation memory board can have its memory space allocated to the emulation memory.
- The R0E330850ACBP0 protection board protects the emulator from incorrect connections.

Lineup:

R0E33062PMSRC0

Emulation Memory Board for M3062PT3-CPE Compact Emulator for M16C/60 Series M16C/62P Group and M16C/30 Series M16C/30P Group

M306S0T-PRB

Signal Converter Board for M16C/6S Group M16C/6S0

Version Information

M16C R8C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)

Related Resources

The Protection Board R0E330850ACBP0 for the M16C/62P Group and M16C/80 Series Released
[Mar. 16, 2008, Tool News]

Try before you buy!
Evaluation Software Tools Download

Tool News

Windows compatibility status


End of content

Back To Top