Skip to main content

M30290T2-CPE-HP has been discontinued. The successor to M30290T2-CPE-HP is M3028BT2-CPE-4.

Target Devices

  • M16C Family M16C/Tiny Series M16C/28 Group M30280
  • M16C Family M16C/Tiny Series M16C/29 Group M30290
    PLQP0080KB-A *Previous code : 80P6Q-A (80-pin 0.5mm-pitch LQFP)

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks. The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems.

This set package includes the compact emulator and a converter board for the target devices, so, you can program and debug your applications as soon as you open the package.

Related Resources

A compact emulator M3028BT2-CPE for the M16C/Tiny MCU series to be published
[3 Oct. 2007, ToolNews]

Successor :
M3028BT2-CPE-4

Compact Emulator Debugger for M16C and R8C/Tiny Series Software Update V.1.02 Release 00
[16 Sept. 2006, ToolNews]

Tool News
Tool News

Windows compatibility status


End of content

Back To Top