Skip to main content

M30290T2-CPE has been discontinued. The successor to M30290T2-CPE is M3028BT2-CPE.

Target Devices

  • M16C Family M16C/Tiny Series M16C/26A, M16C/28, M16C/29 Group (16-bit)

Overview

Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.

The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.

The compact emulator M30290T2-CPE can be connected to the user system by equipping with an optional converter board accommodates to your target MCU. We also provide set packages that include the compact emulator and a converter board you will need.

Related Resources

A compact emulator M3028BT2-CPE for the M16C/Tiny MCU series to be published
[3 Oct. 2007, ToolNews]

Successor :
M3028BT2-CPE

Compact Emulator Debugger for M16C and R8C/Tiny Series Software Update V.1.03 Release 00
[1 July. 2007, ToolNews]

Renesas IDE High-performance Embedded Workshop
Renesas IDE High-performance Embedded Workshop

Try before you buy!
Evaluation Software Tools Download

Tool News

Windows compatibility status


End of content

Back To Top