M3028BT2-CPE
This product is M30290T2-CPE's successor which enables operation at a MCU's maximum operating frequency of 24 MHz.

Target Devices
- M16C Family M16C/Tiny Series
- M16C/26A Group (M16C/26A, M16C/26B, M16C/26T)
- M16C/28 Group (M16C/28(Normal-ver./T-ver./V-ver.), M16C/28B)
- M16C/29 Group (M16C/29(Normal-ver./T-ver./V-ver.))
Overview
Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks.
The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems. This product package includes not only an emulator main unit and connectors but also the limited cross tools, so, you can program and debug your applications as soon as you open the package.
The compact emulator M3028BT2-CPE can be connected to the user system by equipping with an optional converter board accommodates to your target MCU. We also provide set packages that include the compact emulator and a converter board you will need.
Version Information
M16C R8C Compact Emulator Debugger
Latest Ver.: V.1.03 Release 00
Released: Jul 1, 2007
Details of upgrade (Tool News)
A compact emulator M3028BT2-CPE for the M16C/Tiny MCU series to be published
[3 Oct. 2007, ToolNews]
Related Resources

Renesas IDE High-performance Embedded Workshop

Evaluation Software Tools Download
Americas