M30263T2-CPE-FP (Discontinued product)
M30263T2-CPE-FP has been discontinued. The successor to M30263T2-CPE-FP is M3028BT2-CPE-1.

Target Devices
- M16C Family M16C/Tiny Series M16C/26A Group M30263
PRSP0042GA-B *Previous code : 42P2R-A, 42P2R-E (42-pin 0.8mm-pitch SSOP)
Overview
Available at affordable prices though, the Renesas' compact emulator has all the functions needed for the actual development, such as real-time trace and hardware breaks. The emulator main unit comes in a significantly reduced size, compared with conventional emulator systems.
This set package includes the compact emulator and a converter board for the target devices, so, you can program and debug your applications as soon as you open the package.
Related Resources
A compact emulator M3028BT2-CPE for the M16C/Tiny MCU series to
be published
[3 Oct. 2007, ToolNews]
Successor :
M3028BT2-CPE-1
Compact Emulator Debugger for M16C and R8C/Tiny Series Software
Update V.1.02 Release 00
[16 Sept. 2006, ToolNews]

Evaluation Software Tools Download
Americas