M30260T2-CPE(Working Sample)
[Notice] This product package is provided as a working sample (WS) and is no longer available.
Target Devices
- M16C Family M16C/60 Series M16C/26A Group M30260 [48-pin 0.5mm-pitch LQFP] (16-bit)
Overview
Available at affordable prices though, the Renesas' compact emulator has all
the functions needed for the actual development, such as real-time trace and
hardware breaks.
The emulator main unit comes in a significantly reduced
size, compared with conventional emulator systems. This product package
includes not only an emulator main unit and connectors but also the limited
cross tools, so, you can program and debug your applications as soon as you
open the package.
* The compact emulators M30260T2-CPE, M30290T2-CPE
and M30291T2-CPE are consist of a common compact emulator unit M30290T2-CPE of
them, and some MCU-dependent accessories.
Americas