Simulator for CubeSuite+ of V850
Target device
- V850
Overview
This simulator enables the source-level debugging of applications on our integrated development environment CubeSuite+ even before the target system becomes available, thus achieving efficient debugging of the programs developed for the V850 MCU.
Provided with diverse break functions and coverage measurement, it allows you to evaluate software modules almost as if they were running on the actual system board. Furthermore, its intuitive GUI (Graphical User Interface) operability makes your debugging environment highly user-friendly.
This product is included in CubeSuite+ and will be added to the integrated development environment automatically upon installing CubeSuite+.
Americas