Simulator Debugger for SuperH Family
Target device
- The SuperH RISC engine family
Overview
This simulator product makes source level debugging of applications possible in the Renesas integrated development environment, or the High-performance Embedded Workshop, while the target system is not available on hand.
The simulator debugger's exclusive functions (high-function debugging) permits the programs written in C/C++ language or assembly language to be debugged efficiently while the actual MCU is not available on hand.
|
・High-accuracy simulation |
Cycle accurate, pipeline/cache hit rate measurements possible |
| ・Simulated I/O function | Standard and file input/output functions usable |
| ・Virtual interrupt function | Simulation of interrupt operations possible Virtual interrupts using arbitrary timing and break conditions Timer module based internal interrupts possible |
Furthermore, an intuitively understandable easy GUI (graphical user interface) provides a comfortable debug environment.
This product is included in the compiler package. When the compiler package is installed, the functions of this simulator debugger are added to the High-performance Embedded Workshop environment.
Americas