Simulator Debugger for M32R Family [M3T-PD32RSIM]
Target Devices
- M32R Family (32-bit)
Overview
This product is a simulator debugger which allows you to run and evaluate your
application program without any target hardware. It provides a
source-level-debugging environment with abundant break features and advanced
functions such as coverage measurement and virtual interrupts. In addition,
its user friendly interface and multi-window (overlappable) will offer
stress-free debugging environment.
This debugger also allows you to
customize with a programming tool such as Microsoft Visual C++ or Visual Basic
(the PDSDK COM kit required). For example, you can create a user-defined
window and interface between the debugger and other COM-compliant applications.
Americas