Simulator Debugger for M32C Series
- Overview
- Documentation
- Design Support
- Further Information
Features
- I/O script function (peripheral I/O simulation such as a timer)
- Interrupt simulation function
- Programing a target system using the GUI Input Window and GUI Output Window for simple targetless debugging
- Debugging through the use of the printf() function
- Comfortable debugging environment provided by drag & drop operation
- C language and assembly language source level debugging and many other basic debug features
- RAM monitoring
- On-line help in HTML
Americas