Simulator Debugger for M32C Series
- Overview
- Documentation
- Design Support
- Further Information
- Features
- Operating Environment
- Specifications
- Basic Functions & Screen Image
- Advanced Functions & Screen Image
Basic Functions (Basic Windows)
| Register Window | Displays/changes content of flags and registers particular to the MCU. |
| Memory Window | Displays memory content together with the address and label. Display format can be selected from among binary, decimal, hexadecimal, ASCII, SJIS (for Japanese) or JIS (for Japanese) . |
| RAM monitor Window | Displays memory content changed during target program execution. The area read during program execution is displayed in green, and the area written is displayed in red. (You can set colors of your choice.) |
| ASM watch Window | Monitors changes in memory content and variable content declared on the assembly language level. Display format can be selected from among binary, decimal, and hexadecimal. If the specified address is within the real-time RAM area, the area read is displayed in green, and the area written is displayed in red. (You can set colors of your choice.) |
| C watch Window | Displays C variable content. In addition to a window that displays variable formula of your choice, there are windows that display external variables, local variables within a file, and local variables within a function. |
| Stack Trace Window | Displays function call information of C language. |
| Script Window | Window for executing commands from the keyboard or script files. An area is provided for displaying command execution results and command history. Execution results can be output to a file. |
| S/W break point setting Window | Dialog box for setting/canceling software break points. You can set up to 64 break points (OR condition). |
| H/W break point setting dialog | Dialog box for setting/canceling hardware break points. You can set up to 64 break points (OR condition). |
Screen Image : Basic Windows

Americas