Simulator Debugger for M16C Series and R8C Family
| [How to Get] This product is included in " C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA] " bundled with " C/C++ Compiler Package for R8C and M16C Families ".
|
Target Devices
- M16C Family M16C/60 Series (16-bit)
- M16C Family M16C/50 Series (16-bit)
- M16C Family M16C/30 Series (16-bit)
- M16C Family M16C/20 Series (16-bit)
- M16C Family M16C/10 Series (16-bit)
- M16C Family M16C/Tiny Series (16-bit)
- R8C Family (16-bit)
Overview
This product is a simulator debugger which allows you to run and evaluate your application program without any target hardware on Renesas integrated development environment "High-performance Embedded Workshop". It provides a source-level-debugging environment with abundant break features and advanced functions such as coverage measurement and virtual interrupts. In addition, its user friendly interface and multi-window (overlappable) will offer stress-free debugging environment.
This product is a component of the compiler package. Installing the compiler package allows to debug using this simulator debugger under a High-performance Embedded Workshop environment (Renesas IDE).
[Note]
For the difference between this product and the M3T-PD30SIM, refer to ToolNews.
Americas