Skip to main content

Target Devices

  • 740 Family 38000 Series (8-bit)
  • 740 Family 740 Series (8-bit)
  • 740 Family 7200 Series (8-bit)
  • 740 Family 7600 Series (8-bit)



Overview

This product is a simulator debugger which allows you to run and evaluate your application program without any target hardware on Renesas integrated development environment "High-performance Embedded Workshop". It provides a source-level-debugging environment with abundant break features and advanced functions such as coverage measurement and virtual interrupts. In addition, its user friendly interface and multi-window (overlappable) will offer stress-free debugging environment.

This product is a component of the compiler package and assembler package. Installing one of the above packages allows you to debug using this simulator debugger under a High-performance Embedded Workshop environment (Renesas IDE).

[Note]
For the difference between this product and the M3T-PD38SIM, refer to ToolNews.

Version Information

Latest Ver.: V.1.02 Release 00
Released: Sep 16, 2006
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top