Applilet
- Overview
- Downloads
- Design Support

Target Devices
- V850
- 78K0R
- 78K0
- 78K0S
Overview
Applilet (incl. Applilet2, Applilet3) is a free tool that automatically generates programs (device drivers) for MCU peripheral functions (clocks, timers, serial interfaces, A/D converters, DMA controllers, etc.) based on settings entered via a graphical user interface (GUI). Functions are provided as application programming interfaces (APIs) and are not limited to initialization of peripheral functions.

Lineup
| MCU | Product Name | |
|---|---|---|
| Family | Group | |
| V850 | V850ES/Fx3 | Applilet2 for V850ESFx3 |
| V850ES/Jx3 | Applilet3 for V850ES/Jx3 | |
| V850ES/Jx3-E | Applilet3 for V850ES/Jx3-E | |
| V850ES/Jx3-H | Applilet3 for V850ES/Jx3-H | |
| V850ES/Jx3-L | Applilet3 for V850ES/Jx3-L | |
| V850ES/Sx3 | Applilet2 for V850ESSx3 | |
| V850ES/Sx3-H | Applilet3 for V850ES/Sx3-H | |
| 78K0R | 78K0R/Fx3 | Applilet3 for 78K0R/Fx3 |
| 78K0R/Ix3 | Applilet3 for 78K0R/Ix3 | |
| 78K0R/Kx3 | Applilet3 for 78K0R/Kx3 | |
| 78K0R/Kx3-A | Applilet3 for 78K0R/Kx3-A | |
| 78K0R/Kx3-L | Applilet3 for 78K0R/Kx3-L | |
| 78K0R/Lx3 | Applilet3 for 78K0R/Lx3 | |
| 78K0 | 78K0/Fx2 | Applilet2 for 78K0/Fx2 |
| 78K0/Ix2 | Applilet3 for 78K0/Ix2 | |
| 78K0/Kx2 | Applilet2 for 78K0/Kx2 | |
| 78K0/Kx2-L | Applilet3 for 78K0/Kx2-L | |
| 78K0/Lx2 | Applilet2 for 78K0/Lx2 *1 | |
| 78K0/Lx3 | Applilet2 for 78K0/Lx3 | |
| 78K0S | 78K0S/Kx1+ | Applilet2 for 78K0S/Kx1+ |
- *1. Discontinued products. Technical support are available.
- * Applilet requires installation of the Microsoft® .NET Framework, version 2.0, runtime and related files.
Americas