Skip to main content

[Note]
Future functional extension or problem fixes are not planned. Technical support is provided regardless of the product version or free evaluation-version.

 

Target Devices

  • 740 Family 38000 Series (8-bit)
  • 740 Family 740 Series (8-bit)
  • 740 Family 7200 Series (8-bit)
  • 740 Family 7600 Series (8-bit)

Overview

This assembler package includes the following embedded system development tools. The powerful optimizations offer the ultimate in execution speed and code efficiency, and the utilities increase productivity.

  • Assembler : SRA74
    Produces object code for the target MCU from assembly language source files.
  • Simulator debugger
    Provides source level debugging capability in targetless system-level.
  • IDE (Integrated development environment) : High-performance Embedded Workshop and TM
    Provides seamless integration and easy access to all tools for coding, compiling, linking, and debugging. It greatly increases productivity.

Version Information

Latest Ver.: V.4.10 Release 02
Released: Oct 1, 2005
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top