C/C++ Compiler Package for M32R Family [M3T-CC32R]
Target Devices
- M32R Family (32-bit)
Overview
This C/C++ compiler package includes the following embedded system development tools. The powerful optimizations offer the ultimate in execution speed and code efficiency, and the utilities increase productivity. Furthermore, the MISRA C Rule Checker can also be purchased separately. It will help you write high-quality C source code.
- C/C++ compiler : cc32R
Optimizing ANSI C and ISO C++ compiler with extensions for embedded systems.
- Assembler : as32R
Produces object code for the target MCU from assembly language source files.
- Simulator debugger : M3T-PD32RSIM
Provides source level debugging capability in targetless system-level.
- IDE (Integrated development environment) : HEW (High-performance Embedded
Workshop)
Provides seamless integration and easy access to all tools for coding, compiling, linking, and debugging. It greatly increases productivity.
Americas