IO Wizard - Peripheral Code Generator
- Overview
- Further Information
- Components
- Operating Environment
- Operation Flow
- Supported Devices
- Upgrade Information
Supported Devices
IO Wizard supports selected devices in the R8C/Tiny series, M16C/Tiny series and H8/38347. The supported devices are listed in the table as shown below.
| Supported Devices | Supported Peripherals |
| R8C/10 R8C/11 R8C/12 R8C/13 | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O and ADC. |
| R8C/1A R8C/1B | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, SSU and ADC. |
| R8C/22 R8C/23 R8C/24 R8C/25 | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, CAN and ADC. |
| R8C/26 R8C/27 R8C/28 R8C/29 | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU and ADC. |
| R8C/2A R8C/2B R8C/2C R8C/2D | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, ADC and DAC. |
| R8C/2E R8C/2F | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, ADC, DAC and Comparator. |
| R8C/2G R8C/2H R8C/2L | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN and Comparator. |
| R8C/2K R8C/2L | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN and ADC. |
| R8C/32A R8C/33A R8C/35A | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, ADC, DAC, Comparators and DTC |
| R8C/L35A R8C/L36A R8C/L38A R8C/L3AA | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, ADC, DAC, Comparators, DTC and LCD (with Data Flash) |
| R8C/L35B R8C/L36B R8C/L38B R8C/L3AB | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, ADC, DAC, Comparators, DTC and LCD (without Data Flash) |
| M16C/26A M16C/28 M16C/29 | I/O Ports, INT (external interrupt), Key input interrupt, Timers, Timer S (M16C/28,M16C/29), DMAC, Serial I/O, Multi-master I2C, A/D and CAN (M16C/29). |
| H8/38347 | I/O Ports, INT (external interrupt), Timers, AEC, PWM, Serial I/O, ADC and LCD. |
Americas