Skip to main content

Product Overview:

Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices,
and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.

Product Information:

1-page product guides are available by clicking each Part No. in the table.
If you want a datasheet, please download from Product Lineup at the bottom.
CCM: Continuous Conduction Mode, CRM: Critical Conduction Mode
Mode Part No. Features
CCM
Interleave
R2A20114
R2A20104
- Support for high-power equipment.
- Achieve miniaturization, high efficiency and low noise.
- Light-load efficiency improvement function.
Single
- Built-in a power-good function.
- Cover a wide range of powers.
- Cover a wide range of powers.
- High-accuracy constant power limiter and over-current limiter.
- Achive high-accuracy of output voltage
R2A20131
- Improve the efficiency of light load.
- Reduce standby power
- Built-in a power-good function.

News Release (2010.11.08)

CRM
Interleave
- Support for low noise and high efficiency.
- Achieve thinness, miniaturization and low noise.
R2A20132
- Support for low noise and high efficiency.
- Achieve thinness, miniaturization and low noise.
- Light-load efficiency improvement function.
R2A20117
- Support for low noise and high efficiency.
- Achieve thinness, miniaturization and low noise.
- Strengthen a protection function.
R2A20118A
- Support for low noise and high efficiency.
- Achieve thinness, miniaturization and low noise.
- Added new functions of Brownout and OVP2 to R2A20117.
- Improve power factor more by RAMP_Gain switching function.
Single
- Support for small-power equipment.
- Secondary winding less
R2A20113A
- Improvement version of R2A20113 (pin-compatible)
- Improve the efficiency of light load.
- Support for low-power equipment.
- Secondary winding less
LED Lighting use
R2A20134
R2A20135
- High efficiency and high power factor
- High cost performance

Please refer to the page of ICs for LED Lighting (ASSP)

 

Product Lineup:

Loading...

15 matches
(1 to 15 are displayed.)

Compare Document Part No Downloadable Function Vin MAX. (V) Icc(mA)typ. Fosc(kHz)min. Fosc(kHz)max. Topa[Tjopa](°C)min. Topa[Tjopa](°C)max. Package name Pin
count
Description Performance Remarks Production Status Ordering
Condition
Package
Code
PDF R2A20113ASP - DUVP,Off Time control 24 1.7 - - -40 150 SOP 8 - - CRM Single PFC In Mass Production - PRSP0008DJ-A
(-)
PDF R2A20131SP - Load tracing boost, Brownout 24 2.5 58.5 71.5 -40 150 SOP 16 - - CCM Single PFC In Mass Production - PRSP0016DH-B
(FP-16DAV)
PDF R2A20112ASP - DUVP, ON/OFF Timer 24 4.2 - - -40 150 SOP 16 - - CRM Interleaved PFC In Mass Production - PRSP0016DH-B
(FP-16DAV)
PDF R2A20133ASP - 2nd OVP (latch),Off Time control 24 1.8 - - -40 150 SOP 8 - - CRM Single PFC In Mass Production - PRSP0008DJ-A
(-)
PDF R2A20133BSP - 2nd OVP (Non latch),Off Time control 24 1.8 - - -40 150 SOP 8 - - CRM Single PFC In Mass Production - PRSP0008DJ-A
(-)
PDF R2A20114AFP - Shunt resistor sensing, Frequency Modulation,Phase drop 24 5 70 86 -40 150 LQFP 40 - - CCM Interleaved PFC In Mass Production - PLQP0040JB-C
(FP-40EV)
PDF R2A20114ASP - Shunt resistor sensing, Frequency Modulation 24 5 70 86 -40 150 SOP 20 - - CCM Interleaved PFC In Mass Production - PRSP0020DD-B
(FP-20DAV)
PDF R2A20134SP - LED lighting controller 24 3.3 - 200 -40 to 150 - SOP 8 - - LED lighting controller In Mass Production - -
PDF R2A20133DSP - Delay time adjustment, OVP2, DUVP 24 1.8 - - -40 150 SOP 8 - - CRM Single PFC In Mass Production - PRSP0008DJ-A
(-)
PDF R2A20111SP - PFC control IC 24 6.45 - - - - SOP 16 - - - In Mass Production - PRSP0016DH-B
(FP-16DAV)
PDF R2A20104SP - CT sensing, Frequency modulation, synchronization in/output 24 5 58.5 71.5 -40 150 SOP 20 - - CCM Interleaved PFC In Mass Production - PRSP0020DD-B
(FP-20DAV)
PDF R2A20104FP - CT sensing, Frequency modulation, synchronization in/output 24 5 58.5 71.5 -40 150 LQFP 40 - - CCM Interleaved PFC In Mass Production - PLQP0040JB-C
(FP-40EV)
PDF R2A20117SP - PFC control IC 24 7.3 - - -40 to +150 - SOP 16 - - - Non-promotion - PRSP0016DH-B
(FP-16DAV)
PDF R2A20118ASP - PFC control IC 24 6.3 - - -40 to +150 - SOP 20 - - - In Mass Production - PRSP0020DD-B
(FP-20DAV)
PDF R2A20132SP - Phase drop, Off Time control, DUVP 24 5.2 - - -40 150 SOP 20 - - CRM Interleaved PFC In Mass Production - PRSP0020DD-B
(FP-20DAV)

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top