Skip to main content

Product Overview:

These logic ICs with ultra-small package with 1-3 gate are ideal for reducing device size and allowing effective use of board space.

Key Features:

  • Low voltage operation, Ultra small package (VSON-5, etc.)
  • Value-added products: Multifunction gate
  • Enable to use for signal level shifting

Product Families

Function Package Series name Lineup
ALVC Series
2.5V ultra high-speed
VSON-5
ALVC1G Series 15 types
SSOP-8
ALVC2G Series 19 types
CBT Series
5V bus switch
CMPAK-5
CBT1G125
CBT1G126
2 types
LV-A Series
3.3V high speed
CMPAK-5
VSON-5
LV1G-A Series
LV1GT-A Series
11 Types
10 Types
CMPAK-6
LV1GW-A Series 12 Types
SSOP-8
LV2G-A Series
LV2GT-A Series
18 Types
18 Types
HC Series
5V high speed
CMPAK-5
HC1G Series
HCT1G Series
9 Types
8 Types

See the Function Table by Series here

Value-added product

Multifunction Gate (LV1GW/57/58/97/98ACM)
Only one IC allows to cover verious gate functions.
No necessity to purchase some products.
One of two inputs became an inverting input.
Enables to space-saving, and simplifies a timing design.

 

 

Product Lineup: Please see Product Selector tab or type Part No. into the top-right search box.


End of content

Back To Top