Skip to main content

Product Overview:

General-purpose operational amplifiers utilizing CMOS process suitable for low voltage, low power consumption, and high input impedance.

Key Features and Key Applications:

Series Name Features Applications
HA1630x01
~06 series
  • Low voltage operation, Low consumption current:
    from VDD=1.8V, IDD=15μA/ch(Typ) (01 series)
  • High input impedance: IIB=1pA(Typ)
  • Output full swing
  • Low input offset voltage: VIO=4mV(Max)
  • Ultra small package
  • High slew rate specification: SR=8V/μs(Typ) (06 series)
  • Single type, Dual type, Quad type
  • Various sensor equipment
    (Signal amplification, Buffer)
  • Inverters for home appliances and industrials
    (Motor current detection)
  • Battery and mobile equipment
    (Charge current, Temperature sensor output amplifier)
HA1630x07
~08 series
  • High output current
    IS=15mA(Typ) (07 series)
    IS=30mA(Typ) (08 series)
  • High input impedance: IIB=1pA(Typ)
  • Output full swing
  • Low input offset voltage: VIO=6mV(Max)
  • Ultra small package
  • Single type, Dual type
Best suited for circuits requiring a drive current
  • Cable drivers
  • Mechanical drivers
  • LED drivers, etc.

Image

CMOS Operational Amplifiers by Type:

Type
Supply voltage
Input offset voltage
Supply current
Response speed
Drive ability
Part No.
VDD
(V)
Vio max.
(mV)
IDD typ.
(μA/ch)
SR typ.
(V/μs)
Is typ.
(mA)
Channels
Single
Dual
Quad
General
purpose
1.8 to 5.5
4
15
0.125
0.01
HA1630S01CM/LP
HA1630D01MM/T
HA1630Q01T
50
0.5
0.05
HA1630S02CM/LP
HA1630D02MM/T
HA1630Q02T
100
1.0
0.1
HA1630S03CM/LP
HA1630D03MM/T
HA1630Q03T
High
slew rate
1.8 to 5.5
4
200
2.0
0.2
HA1630S04CM/LP
HA1630D04MM/T
HA1630Q04T
400
4.0
0.4
HA1630S05CM/LP
HA1630D05MM/T
HA1630Q05T
800
8.0
0.8
HA1630S06CM/LP
HA1630D06MM/T
HA1630Q06T
High output
current
2.7 to 5.5
6
60
1.0
15
HA1630S07CM/LP
HA1630D07MM/T
-
170
1.5
30
HA1630S08CM/LP
HA1630D08MM/T
-

 

Product Lineup:

Loading...

133 matches
(1 to 20 are displayed.)

Compare Document Part No Downloadable Configuration Configuration Vcc MIN. (V) Vcc MAX. (V) Icc MAX. (mA) Vio MAX. (mV) Slew Rate typ. (V/µs) Function Package name IDD/ch
(μA)
typ
Pin
count
Response time
TPHL
μs(typ)
Response time
TPLH
μs(typ)
Response time typ. (µs) Oper. Temp. MAX. (°C) VDD(V)
min.
VDD(V)
max.
Oper. Temp. MIN. (°C) Remarks Production Status Ordering
Condition
Package
Code
Part No.
PDF HA1630S01CM - Single - - - - 4 0.125 CMOS Operational Amplifier
Output full swing, Standard
CMPAK5V 15 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PTSP0005ZC-A
(CMPAK-5V)
HA1630S01CM
PDF HA1630S01LP - Single - - - - 4 0.125 CMOS Operational Amplifier
Output full swing, Standard
MPAK5V 15 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PLSP0005ZB-A
(MPAK-5V)
HA1630S01LP
PDF HA1630S02CM - Single - - - - 4 0.5 CMOS Operational Amplifier
Output full swing, Standard
CMPAK5V 50 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PTSP0005ZC-A
(CMPAK-5V)
HA1630S02CM
PDF HA1630S02LP - Single - - - - 4 0.5 CMOS Operational Amplifier
Output full swing, Standard
MPAK5V 50 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PLSP0005ZB-A
(MPAK-5V)
HA1630S02LP
PDF HA1630S03CM - Single - - - - 4 1 CMOS Operational Amplifier
Output full swing, Standard
CMPAK5V 100 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PTSP0005ZC-A
(CMPAK-5V)
HA1630S03CM
PDF HA1630S03LP - Single - - - - 4 1 CMOS Operational Amplifier
Output full swing, Standard
MPAK5V 100 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PLSP0005ZB-A
(MPAK-5V)
HA1630S03LP
PDF HA1630S04CM - Single - - - - 4 2 CMOS Operational Amplifier
Output full swing,High slew rate
CMPAK5V 200 - - - - 85 1.8 5.5 -40 Output full swing
High slew rate
In Mass Production - PTSP0005ZC-A
(CMPAK-5V)
HA1630S04CM
PDF HA1630S04LP - Single - - - - 4 2 CMOS Operational Amplifier
Output full swing,High slew rate
MPAK5V 200 - - - - 85 1.8 5.5 -40 Output full swing
High slew rate
In Mass Production - PLSP0005ZB-A
(MPAK-5V)
HA1630S04LP
PDF HA1630S05CM - Single - - - - 4 4 CMOS Operational Amplifier
Output full swing,High slew rate
CMPAK5V 400 - - - - 85 1.8 5.5 -40 Output full swing
High slew rate
In Mass Production - PTSP0005ZC-A
(CMPAK-5V)
HA1630S05CM
PDF HA1630S05LP - Single - - - - 4 4 CMOS Operational Amplifier
Output full swing,High slew rate
MPAK5V 400 - - - - 85 1.8 5.5 -40 Output full swing
High slew rate
In Mass Production - PLSP0005ZB-A
(MPAK-5V)
HA1630S05LP
PDF HA1630S06CM - Single - - - - 4 8 CMOS Operational Amplifier
Output full swing,High slew rate
CMPAK5V 800 - - - - 85 1.8 5.5 -40 Output full swing
High slew rate
In Mass Production - PTSP0005ZC-A
(CMPAK-5V)
HA1630S06CM
PDF HA1630S06LP - Single - - - - 4 8 CMOS Operational Amplifier
Output full swing,High slew rate
MPAK5V 800 - - - - 85 1.8 5.5 -40 Output full swing
High slew rate
In Mass Production - PLSP0005ZB-A
(MPAK-5V)
HA1630S06LP
PDF HA1630S07CM - Single - - - - 6 1 CMOS High Drive Operational Amplifier CMPAK5V 60 - - - - 85 2.7 5.5 -40 Output full swing
High output drive
In Mass Production - PTSP0005ZC-A
(CMPAK-5V)
HA1630S07CM
PDF HA1630S07LP - Single - - - - 6 1 CMOS High Drive Operational Amplifier MPAK5V 60 - - - - 85 2.7 5.5 -40 Output full swing
High output drive
In Mass Production - PLSP0005ZB-A
(MPAK-5V)
HA1630S07LP
PDF HA1630S08CM - Single - - - - 6 1.5 CMOS High Drive Operational Amplifier CMPAK5V 170 - - - - 85 2.7 5.5 -40 Output full swing
High output drive
In Mass Production - PTSP0005ZC-A
(CMPAK-5V)
HA1630S08CM
PDF HA1630S08LP - Single - - - - 6 1.5 CMOS High Drive Operational Amplifier MPAK5V 170 - - - - 85 2.7 5.5 -40 Output full swing
High output drive
In Mass Production - PLSP0005ZB-A
(MPAK-5V)
HA1630S08LP
PDF HA1630D01MM - Dual - - - - 4 0.125 CMOS Operational Amplifier
Output full swing, Standard
MMPAK 15 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PLSP0008JC-A
(MMPAK-8)
HA1630D01MM
PDF HA1630D01T - Dual - - - - 4 0.125 CMOS Operational Amplifier
Output full swing, Standard
TSSOP 15 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PTSP0008JC-B
(TTP-8DAV)
HA1630D01T
PDF HA1630D02MM - Dual - - - - 4 0.5 CMOS Operational Amplifier
Output full swing, Standard
MMPAK 50 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PLSP0008JC-A
(MMPAK-8)
HA1630D02MM
PDF HA1630D02T - Dual - - - - 4 0.5 CMOS Operational Amplifier
Output full swing, Standard
TSSOP 50 - - - - 85 1.8 5.5 -40 Output full swing
Standard
In Mass Production - PTSP0008JC-B
(TTP-8DAV)
HA1630D02T

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top