Skip to main content


TECHNOLOGY HIGHLIGHT (Power Supply and PFC)

Power Management Linear

Renesas contributes to the realization of a green society through PFC ICs that reduce loss in the supply side and various power management ICs that reduce loss on the load side.See more

Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.
Ideal for consumer electronics that charge a single cell lithium-ion battery via USB. Lineup includes new products compliant with USB Charging 1.2/Apple Charging and equipped with a new adapter auto-detect function.

General-purpose Linear

Renesas general-purpose linear ICs provide support for comprehensive system building by providing the various interfaces and power systems that are required by microcontroller peripherals.See more

General-purpose bipolar comparators utilizing CMOS process suitable for low voltage, low power consumption, and high input impedance.
General-purpose bipolar comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.

General-pupose Logic

Renesas' logic devices support the information equipment and computer fields, which demand small size and high performance, with a variety of power supply voltages, functions, and capabilities. They provide strong support for specialized applications such as bus switching, level conversion, and applications related to the clock.See more

These logic ICs with ultra-small package with 1-3 gate are ideal for reducing device size and allowing effective use of board space.
These low voltage operation (Vcc = 3.3 V) products are perfect for devices demanding low power consumption. These 3V drive products demonstrate the same or better performance as 5V standard logics, and can also conveniently be used in mixed 5/3V systems.

Search Center
Parametric / Document / Equivalent Product / FAQ, and more..


Analog & Power New Products


End of content

Back To Top