Automotive LSI

Cars have come to be called "drivable computers." Countless LAN-connected MCUs acquire data from actuators and sensors, and perform optimal processing to create earth-friendly cars. Advanced navigation systems not only make driving more pleasant; they also provide safety with danger avoidance systems using video recognition. We support continually evolving car electronics with the latest technologies and reliability.
Renesas Electronics has decided to name its new SoCs developed through the new integrated platform the "R-Car" for SoCs for automotive system applications.
- Renesas Electronics Announces Growth Strategies for its SoC Business Targeting Mobile and Multimedia Applications (September 9, 2010)
- New Integrated SoC Platform
R-Car Product Roadmap
Integrated SH-Navi, EMMA Car
Products Lineup
For Car Information System
R-Car H1
The R-Car H1 is an SoC (system-on-chip) for premium class devices that integrates a quad-core ARM® Cortex™-A9 processor with the maximum frequency of 1 GHz, a high-performance graphics processor, high-performance video processing IPs supporting dual full HD, a dedicated audio processing DSP, and a variety of many other peripheral functions.
R-Car M1A
The R-Car M1A, the first-phase product of the R-CarM Series, is an SoC (System on Chip) integrating a ARM Cortex-A9 and a SH-4A CPU core, which has even more on-chip enhanced graphics functions and a high-perfomance video processing IP supporting up to full 1080 HD video.
R-Car M1S
The R-Car M1S, the first-phase product of the R-CarM Series, is an SoC (System on Chip) integrating a SH-4A CPU core, which has even more on-chip enhanced graphics functions and a high-perfomance video processing IP supporting up to full 1080 HD video.
R-Car E1
The R-Car E1 is an SoC suitable for entry-level navigation systems or display audio systems. It is built around an ARM® Cortex™-A9 processor with a maximum operating frequency of 533MHz and integrates an array of peripheral functions, including high-performance graphics, high-performance video processing IP with multi-codec support for H.264/MPEG4/VC-1, and a distortion compensation module.
SH-Navi3 (SH7776)
The SH-Navi III is a dual-core system-on-chip (SoC) device that integrates 2 SH-4A cores, achieves excellent processing performance of up to 1,920 MIPS, and has even more on-chip enhanced graphics functions and a high-performance image recognition processing function compared to earlier Renesas products.
SH-Navi2G (SH7775)
This is a high-performance SoC for car navigation use. In addition to a 600 MHz high-speed operation CPU core "SH-4A", this SoC is provided with various and numerous peripheral functions, such as a newly developed graphics processor that is optimal for map drawing, a 3D graphics engine that enables sophisticated drawing, and a GPS baseband processing function.
SH-Navi2V (SH7774)
Equipped with a 600 MHz high-speed operation "SH-4A", this is the world's first SoC for use in car-navigation-systems provided with image recognition and processing capability. This product also contains various and numerous peripheral functions such as a 2D graphics engine, an audio encoder, and an Ethernet interface.
SH-Navi1 (SH7770)
The SH-Navi I is an SoC (System on Chip) integrating an SH-4A CPU core that operates at 400 MHz, 2-D and 3-D graphics engines, and a GPS baseband processing function as well as a rich variety of over 50 other on-chip peripheral modules necessary for car information systems.
SH-Navi J3 (SH7777)
The SH-Navi J3, the third-phase product of the SH-NaviJ Series, is an SoC (System on Chip) integrating a rich variety of high-performance on-chip peripheral functions for multimedia applications, including a graphics processor with 2-D and 3-D drawing functions compatible with the industry-standard OpenGL ES, an H.264/MPEG-4 AVC multi-codec high-perfomance video processing IP, and a 24-bit audio DSP for processing audio formats such as AAC, MP3, and WMA.
SH-Navi J2 (SH77722)
The SH-Navi J2 is the second-phase product in the SH-NaviJ Series with a 32-bit bus for the DDR2 SDRAM memory interface that allows the implementation of higher-speed advanced graphics functions, and two-screen displays for supporting a a wide range of applications.
SH-Navi J1 (SH77721)
The SH-Navi J1 is an SoC (System on Chip) offering limited functions specifically suited to low-end through middle-range car navigation systems selected from existing SH-Navi Series products, along with additional new functions.
EC-4260
This multi-core SoC is built around three ARM11™ MPCores™ delivering excellent processing performance up to 1440MIPS (when operating at 400MHz) and integrates on-chip high-performance graphics functions and high-speed serial interfaces such as PCI Express and serial ATA.
EC-4255
This multi-core SoC is built around three ARM11™ MPCcores™ delivering excellent processing performance up to 1440MIPS (when operating at 400MHz) and integrates on-chip high-performance graphics functions as well as parallel ATA, SD card interface, and video ADC functions.
SH7769
The SH7769 SoC enhances such functions as video input, display output and high-reliability systems compared to Renesas’ existing SH-Navi3 (SH7776) SoC, which has been widely adopted for high-end automotive infotainment systems.
SH7766
The SH7766 is an image recognition SoC equipped with an SH-4A core, a distortion compensation engine, graphics and image recognition engines, and other hardware engines necessary for surround detection systems.
SH7786
The SH7786 is a dual-core processor built around a pair of SH-4A CPUs for superior processing performance of up to 1920MIPS (when operating at 533MHz).
SH7761
The SH7761 is an SH-4A core microprocessor for telematics and handsfree devices. It has improved sophisticated voice recognition, high-speed communication with mobile devices, and connectivity with portable music players and other entertainment devices.
For Car Audio
AE1-L/AE1-LF
The AE1-L (μPD63911) and AE1-LF (μPD63530 and μPD63910) are audio decoder systems-on-chip (SoCs) with an integrated USB (Universal Serial Bus) host controller for automotive and consumer electronics applications such as digital car audio and digital audio.
μPD63770
The μPD63770 is a car audio CD playback system LSI that includes a mecha control microcontroller, an RF amplifier for on-board CD player, a digital servo, a data processor, and an audio D/A converter.
For Body
MCUs with On-Chip LIN Transceivers
MCUs with on-chip LIN transceivers are MCP* products integrating a microcontroller, high-voltage components, power supply IC, LIN transceiver, and other peripherals in a single package.
*MCP: Multi Chip Package
SoC Partner Program
The new SoC partner program is an organization for strengthening collaboration with partners based around Renesas Electronics' new integrated SoC platform targeting the mobile, automotive, and home audio-visual device segments.
Americas