Skip to main content

eDRAM

Share:

Contact us regarding support.

UX6LD (90 nm, 1.2 V)

Memory Size Configuration
(word x bit)
Random Access
Freq.
DVCC (VDD) Tj
8 Mb 64 Kw x 128 b 85 MHz 1.2 V ± 0.1 V 0°C - 105°C
4 Mb 32 Kw x 128 b 85 MHz 1.2 V ± 0.1 V 0°C - 105°C

UX7LSeD (55 nm, 1.2 V)

Memory Size Configuration
(word x bit)
Random Access
Freq.
DVCC (VDD),
VCP
Tj
64 Mb 256 Kw x 256 b 108 MHz 1.2 V ± 0.1 V
3.3 V ± 0.3 V
0°C - 105°C
-40°C - 125°C
32 Mb 128 Kw x 256 b 108 MHz 1.2 V ± 0.1 V
3.3 V ± 0.3 V
0°C - 105°C
-40°C - 125°C

UX8LD (40 nm, 1.1 V) (Under development)

Memory Size Configuration
(word x bit)
Random Access
Freq.
DVCC (VDD) Tj
64 Mb 256 Kw x 256 b 133 MHz 1.1 V ± 0.1 V 0°C - 105°C
-40°C - 125°C
8 Mb 32 Kw x 256 b 220 MHz 1.1 V ± 0.1 V 0°C - 105°C
-40°C - 125°C
8 Mb 64 Kw x 128 b 220 MHz 1.1 V ± 0.1 V 0°C - 105°C
-40°C - 125°C

Contact Us

Please direct any inquiries regarding Cell-based ICs here.

Contact Us


End of content

Back To Top