RS-4 Series
Product Overview:
With a high-speed 16-bit RS-4 CPU core upward compatible with AE-3/AE4, and EEPROM, ROM, RAM, two I/O ports, a random number generator (RNG), a watchdog timer (WDT), a UART compliant with ISO/IEC 7816-3, a 16-bit interval timer (TMR), an internal clock oscillator, a CRC coprocessor, a triple DES coprocessor, and a modular multiplication coprocessor as built-in standards. |
Product Lineup:
Loading...
Americas