Secure MCUs
Product Overview
The security field requires secure MCUs optimized for use in Smart cards. The 16-bit (AE-3/AE-4/RS-4 Series) and 32-bit (AE-5 Series) CPUs with instruction compatibility from Renesas have been developed to fulfil this need.
Characteristics
- Secure independent architecture CPU and code processing
- High reliability non-volatile memory EEPROM on-chip
- Large volume memory suited for miniaturized architectures
- Offers upward compatibility for customer software
- Compatible with 16-bit (AE-3/AE-4/RS-4Series) and 32-bit (AE-5 Series)
- Roll-out of products with contact and contact-less interfaces.
![]() |
| Series | Functions | EEPROM Capacity | |||||||
| 2 KB | 4 KB | 8 KB | 16 KB | 32 KB | 64 KB | 128 KB | 256 KB | ||
| AE-3 | Without Modular Multiplication Coprocessor | ||||||||
| AE-4 | Without Modular Multiplication Coprocessor | ||||||||
| With Modular Multiplication Coprocessor | |||||||||
| Dualway | |||||||||
| Contactless | |||||||||
| AE-5 | With Modular Multiplication Coprocessor | ||||||||
| RS-4 | With Modular Multiplication Coprocessor | ||||||||
| Dualway | |||||||||
| *New ** Under development |
Lineup:
Board ID
Flexible, Powerful Solutions for Machine-to-Machine Authentication
AE-3 Series
The AE-3 Series are single chip microcomputer (MCUs) built around the high-speed 16-bit AE-3 CPU. EEPROM, ROM, RAM, two I/O Ports, Random Number Generator (RNG) and Watchdog Timer (WDT) are included.
AE-4 Series
The AE-4 Series has a high-speed 16-bit RS-4 CPU core as well as EEPROM, ROM, RAM, two I/O ports, a random number generator (RNG), and a triple DES coprocessor as built-in standards. With a lineup of products incorporating functions such as I/O ports, watchdog timer (WDT), firewall management unit (FMU), UART compliant with ISO/IEC 7816-3, 16-bit interval timer (TMR), clock frequency multiplier (PLL), modular multiplication coprocessor (MMC), and ISO/IEC 14443-B specification or FeliCa* specification contactless interface, the AE-4 Series supports a wide range of fields. (*) FeliCa is a contactless IC card technology developed by Sony Corporation and a registered trademark of Sony Corporation.
AE-5 Series
The AE-5 Series are single chip microcomputer units with (MCUs) built around the high-speed 32-bit AE-5 CPU. EEPROM, ROM, RAM, two I/O Ports, Random Number Generator (RNG), Watchdog Timer (WDT) and DES Engine (DES), Firewall Management Unit (FMU), UART in compliance with ISO/IEC 7816-3, Direct Memory Access Controller (DMAC), 16 bit interval timer (TMR), Phase-Locked Loop (PLL), and also Modular Multiplication Coprocessor (MMC) are featured as standard. With beyond standard peripherals and a lineup that includes an AES coprocessor, USB interface, or GPIO, high-level security that supports the latest code processing is possible.
RS-4 Series
With a high-speed 16-bit RS-4 CPU core upward compatible with AE-3/AE4, and EEPROM, ROM, RAM, two I/O ports, a random number generator (RNG), a watchdog timer (WDT), a UART compliant with ISO/IEC 7816-3, a 16-bit interval timer (TMR), an internal clock oscillator, a CRC coprocessor, a triple DES coprocessor, and a modular multiplication coprocessor as built-in standards. With a lineup of products incorporating functions such as AES Coprocessor, ISO/IEC14443-A, B and FeliCa* specification contactless interface, the RS-4 Series finds application in the building of high-level security systems across a wide range of fields.![]()
Americas