AE-5 Series
Product Overview:
The AE-5 Series are single chip microcomputer units with (MCUs) built around the high-speed 32bit AE-5 CPU. EEPROM, ROM, RAM, 2 I/O Ports, Random Number Generator (RNG), Watchdog Timer (WDT) and DES Engine (DES) , Firewall Management Unit (FMU), UART in compliance with ISO/IEC 7816-3, Direct Memory Access Controller (DMAC), 16 bit Interval Timer (TMR), Phase-Locked Loop (PLL), and also Modular Multiplication Coprocessor (MMC) are featured as standard. With beyond standard peripherals and a lineup that includes an AES coprocessor, USB interface, or GPIO, high-level security that supports the latest code processing is possible. |
Product Lineup:
Loading...
Americas