H8 Value Series
What's New
12/02/2004
H8 Value Series pages launched
Versatile Features + Competitive Pricing + Full-Featured Tools = Easy Decision
Renesas’s Value Series microcontroller (MCU) are 16-bit high performance
devices with up to 128KB of ROM and high integration of on-chip peripherals.
These devices, operating at 3V or 5V, are targeted for wide range of cost
sensitive applications.
Versatile set of features:
- High-performance 16-bit CPU: 25MHz
- Minimum instruction execution time: 40n
- Operating voltage range: 3.0 to 3.6V, 4.5 to 5.5V
- Available in flash, mask ROM and ROMless version
- 85 channels of Data Transfer Controller
- 2 or 3 channels of serial communication interface
- Up to 6-channel 16-bit timer pulse unit (TPU)
- Up to 12 channels of 10-bit A/D converter
- Available in 100-, 128- and 144-pin QFP packages
Typical Applications
-
Computing
PC peripherals, barcode scanners, label printers, touch screen controllers -
Consumer
White goods, security systems, ID reader, cell phone, Smart Card reader -
Industrial
HVAC, utility meters, gas pump, water systems, GPS systems, emission test equipment
Roadmap
Americas