H8S/2337BL Series
Key Features:
-
High performance and low power
- Maximum speed: 25MHz
- Operating voltage: 3.0V to 3.6V
-
Large on chip memory
- Flash: 128KB; SRAM: 8KB (2337FBL)
- Mask: 128KB; SRAM: 8KB (2337BL)
- ROMless; SRAM: 8KB (2332BL)
- 4-channel DMA controller
- 16-bit programmable pulse generator
- Rich set of timers
- 3-channels of Serial I/F (Async/Sync)
- Analog Interface
- On-chip debug with E version (H8S/2329E)
- Package: 144-pin QFP
Americas