H8/3062BL, H8/3024BL, H8/3008BL Series
Key Features:
-
Medium performance
- Maximum speed: 25MHz
- Operating voltage: 4.5V to 5.5V (3062BL/ 3008BL)
- Operating voltage: 3.0V to 3.6V (3024BL/300VBL)
-
Large on chip memory
- Flash: 128KB; SRAM: 4KB (3062BFBL/3024FBL)
- Mask: 128KB; SRAM: 4KB (3062BBL/3024BL)
- ROMless; SRAM: 4KB (3008BL/3008VBL)
-
Low power consumption
- 37mA @ 25MHz, 5/3.3V, normal mode, typical
- 16-bit timer x 3ch
- 8-bit timers x 4ch
- Timing pattern controller
- 2-channels of Serial I/F (Async/Sync)
- Analog Interface
- Package: 100 pin QFP
Americas