Skip to main content

UPD70F3529GMA9-GBK-G

Share:
Subscribe:
Subscribe

Product Spec

Basic Information
Product Status Mass Production
Family V850
Series V850E2/Dx
Group V850E2/Dx4-H

Memory
Program memory 2048 KB Flash memory
RAM 96 KB
Data Flash 32 KB
Cache Memory Remark 2 way associative (4 KB/way)

CPU (Bit, Clock, DMA, External Bus etc)
CPU V850E2M (32-bit)
Max. Frequency 80 MHz
Sub-Clock (32.768 kHz) YES
On-chip Oscillator Freq. 240kHz/8MHz
PLL YES
Real-Time Clock (RTC) YES
Power-On Reset YES
Low Voltage Detection YES
DMA Remarks DMAC x 8 ch
External Interrupt Pins 9
I/O Ports 127

Timers
16-bit Timers 48 ch
32-bit Timers 4 ch
Watchdog Timers 2 ch
Other Timers Timer for OS x 1 ch
PWM Output 45

Analog
A/D Converters 10-bit x 12 ch, 12-bit x 12 ch

Interfaces
CAN 3 ch
CSIs 2 ch
SPIs 1 ch
UARTs 2 ch
I2Cs 2 ch
LIN 2 ch
Serial Interface Remarks I2S 1ch

Display Functions
High-resolution display controller Video Output 1ch

Operating Conditions
Operating Voltage 2.7 to 5.5 V
Power Supply For CPU core: 2.7 - 5.5 V, For I/O: 2.7 - 5.5V (For B0VDD: 2.7 - 3.6 V), For A/D: 2.7 - 5.5 V
Operating Temperature -40 to 105 ℃ (Ambient Temperature)

Remarks
Automotive 32-bit microcontroller (V850E2/DK4-H)

Order Information Contact

  Please inquire.

Package

Package
Pins 176
Pin pitch 0.5 mm
Package Type HLFQFP
Body Size 24x24 mm2
Package drawing t176gm-50d-gbk
Mounting height 1.6 mm
Mass 1.9 g
Renesas code PLQP0176KF-B (old: T176GM-50D-GBK)
JEITA code P-HLFQFP176-24x24-0.50
Remarks HLQFP(matrix line),PPF TYPE