Skip to main content

V850 Family

Share:
Subscribe:
Subscribe

All Flash® Car Body

Products Key Features Maximum Frequency, Pins, Voltage
V850E2/Fx4-L Inverter timer, CAN, LIN, FlexRay, ADC, DMAC, backup RAM, data flash 64 MHz, 64-144 pins, 3.0-5.5 V
V850E2/Fx4 Inverter timer, CAN, LIN, FlexRay, ADC, DMAC, backup RAM, data flash 80 MHz, 100-256 pins, 3.0-5.5 V
V850E2/Fx4-H Inverter timer, CAN, LIN, FlexRay, ADC, DMAC, backup RAM, data flash 160 MHz, 176-256 pins, 3.0-5.5 V
V850ES/Fx3 Internal oscillator, inverter timer, CAN, LIN, ADC, DMAC, POC/LVI 48 MHz, 64-176 pins, 3.3-5.5 V
V850ES/Fx3-L Internal oscillator, inverter timer, CAN, LIN, ADC, DMAC, POC/LVI 20 MHz, 64-100 pins, 3.3-3.5 V
V850E2/Fx4-L V850E2/Fx4-L V850E2/Fx4-H V850E2/Fx4 V850E2/Fx4 V850E2/Fx4-H V850E2/Fx4 V850E2/Fx4 V850E2/Fx4 V850ES/Fx3 V850E2/Fx4 V850ES/Fx3 V850ES/Fx3 V850E2/Fx4 V850E2/Fx4-L V850E2/Fx4 V850ES/Fx3 V850E2/Fx4-L V850E2/Fx4 V850ES/Fx3 V850E2/Fx4-L V850E2/Fx4 V850ES/Fx3 V850E2/Fx4-L V850ES/Fx3 V850ES/Fx3 V850E2/Fx4-L V850E2/Fx4 V850E2/Fx4-L V850E2/Fx4 V850E2/Fx4-L V850E2/Fx4 V850ES/Fx3 V850E2/Fx4-L V850ES/Fx3 V850E2/Fx4-L V850ES/Fx3-L V850ES/Fx3 V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3 V850E2/Fx4-L V850E2/Fx4-L V850E2/Fx4-L V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3 V850ES/Fx3-L V850ES/Fx3-L V850E2/Fx4-L V850E2/Fx4-L V850E2/Fx4-L V850ES/Fx3-L V850ES/Fx3 V850ES/Fx3-L V850ES/Fx3-L V850ES/Fx3 V850ES/Fx3-L V850ES/Fx3-L

All Flash® Dashboard

Products Key Features Maximum Frequency, Pins, Voltage
V850E2/Dx4 Video RAM, stepper motor driver, timer, CAN, LIN, ADC, POC/LVI 80 MHz, 144 pins, 3.0-5.0 V
V850E2/Dx4-H Video RAM, stepper motor driver, timer, CAN, LIN, ADC, POC/LVI 160 MHz, 176-452 pins, 3.0-5.0 V
V850E/Dx3 LCD: 40 seg. x 4 com., stepper motor driver, timer, CAN, LIN, ADC, POC 64 MHz, 100-208 pins, 3.2-5.5 V
V850E/Dx3 V850E2/Dx4-H V850E2/Dx4-H V850E2/Dx4-H V850E2/Dx4-H V850E2/Dx4 V850E2/Dx4 V850E2/Dx4 V850E2/Dx4 V850E/Dx3 V850E/Dx3 V850E/Dx3 V850E/Dx3 V850E2/Dx4 V850E/Dx3 V850E/Dx3 V850E/Dx3

All Flash® Car Audio

Products Key Features Maximum Frequency, Pins, Voltage
V850E2/Sx4-H Timers, CAN, LIN, IEBus, Media Local Bus, I2S Bus, Ethernet, ADC, DMAC 160 MHz, 100-176 pins, 3.0-3.6 V
V850E/SG3-H
V850E/SJ3-H
V850E/SK3-H
Timers, CAN, IEBus, ADC, DAC, DMAC, CRC 48 MHz, 100-176 pins , 2.85-3.6 V
V850ES/SG3
V850ES/SJ3
Timers, CAN, IEBus, ADC, DAC, DMAC, CRC 32 MHz, 100-144 pins, 2.85-3.6 V
V850E2/Sx4-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850ES/SJ3,SG3 V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E2/Sx4-H V850E/Sx3-H V850E/Sx3-H V850E/Sx3-H V850E2/Sx4-H V850E2/Sx4-H V850E2/Sx4-H V850E2/Sx4-H

Flash/Mask ROM Car Audio

Products Key Features Maximum Frequency, Pins, Voltage
V850ES/SG2-H
V850ES/SJ2-H
Timer, CAN, IEBus, ADC, DAC, DMAC, CRC 32 MHz, 100-144 pins, 3.0-3.6 V
V850E/SG2
V850E/SJ2
Timer, CAN, IEBus, ADC, DAC, DMAC, CRC 20 MHz, 100-144 pins , 2.85-3.6 V
V850ES/SG1
Timer, CAN, IEBus, ADC, DAC, DMAC 32 MHz, 100-144 pins, 2.85-3.6 V
V850E/SG2, V850E/SJ2 V850ES/SG2-H, V850ES/SJ2-H V850ES/SG1 V850E/SG2, V850E/SJ2 V850ES/SG2-H, V850ES/SJ2-H

All Flash® Chassis

Products Key Features Maximum Frequency, Pins, Voltage
V850E2/Px4
Encoder timer, inverter timer, CAN, LIN, ADC, DMAC, CRC, data flash 160 MHz, 144 pins, 3.0-5.5 V
V850E/PHO3
Encoder timer, inverter timer, CAN, LIN, ADC, DMAC 128 MHz, 357 pins , 3.0-3.6 V
V850E2/Px4 V850E2/Px4 V850E2/Px4

End of content

Back To Top