Skip to main content

Overview

The evolution in car infotainment systems and networking within the car requires the introduction of protocols such as Ethernet and MOST (Media Oriented System Transport) to support high bandwidths and reliable data transfers. This is in addition to the well-established automotive networks such as CAN and IEBus (Inter Equipment Bus) also supported by Renesas' V850E2/Sx family of MCUs.

Application

Car audio

Roadmap

V850ES/Sx3-H 48MHz V850E2/SX4-H 160MHz V850ES/SX3 32MHz V850ES/SG1 32MHz V850ES/Sx2 20MHz V850ES/Sx2-H 20MHz

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
V850E2/Sx4-H
 
Development
Environment
3 - 3.6 160 1024 - 2048 32 96 - 192 100,144,176


End of content

Back To Top