Skip to main content

Product Overview:

M66596 and R8A66597 are USB controllers with built-in Renesas original USBhost and USB peripheral conforming to USB2.0 specifications that are suitablefor embedding applications.

The M66596 supports Hi-Speed transfer and Full-Speed transfer, andone-to-one high-speed transfer with USB peripheral when USB host function isselected.
A small package and low power consumption have been addressed to make itsuitable for applications in mobile devices.

The R8A66597, a high-order product in comparison with the M66596, is a USBcontroller embedded with 2 USB ports.
The R8A66597 supports all USB transfer speeds and can connect up to 1 tier ofexternal HUB, and consequently, it can flexibly support connection for avariety of different USB peripheral functions.
Also, R8A66597 can be operated in 3.3V single power supply, it is possible toaddress a wide range of embedded device products with wide-temperature optionalproducts.
Please refer to "Product Specifications" for a function comparisonbetween M66596 and R8A66597.

The M66596/R8A66597 is developed using Renesas's original USB-IP, and itwill be able to smoothly integrate System LSI.

Key Applications:

DVD recorder, Mobile infomation termina, Set top box, Audio equipment, DSC,DVC Printer, Storage equipment

[Note 1]
USB is a interface specification standardized for PC and peripherals.
M66596/R8A66597 can be used for consumer production only. Please contactRenesas Technology Corporation or an authorized Renesas Technology Corporationproduct distributor when considering the use of a product in industry.

[Note 2]
If you would like to request the R8A66597 Data Sheet, please contact RenesasTechnology Corporation or an authorized Renesas Technology Corporation productdistributor.


End of content

Back To Top