USB Devices
- Overview
- Design Support
This page has moved. You will be taken to the new page automatically. If you are not redirected automatically, please click here.

USB Products Select Map
Press Releases
- Renesas Electronics Introduces SuperH Microcontrollers that Combine Connectivity Functions Such as USB and System Control Capabilities on a Single Chip (Sep 8, 2011)
- Renesas Electronics Introduces World's First USB 3.0-SATA3 Bridge SoC Supporting High-Speed UASP Protocol
(Aug 30, 2011) - Renesas Electronics Ramps Up Production of USB 3.0 Host Controllers to Six Million Units Per Month (May 23, 2011)
- Renesas Electronics Introduces New Third Generation USB 3.0 Host Controllers with Industry-Leading Transfer Speed and Low Power Consumption (March 9, 2011)
- Renesas Electronics Receives USB-IF Certification for its Second Generation USB 3.0 Host Controller and USB 3.0 IP Core (September 13, 2010)
- Renesas Electronics Introduces New USB 3.0 Host Controller with 85 Percent Reduced Power Consumption (July 14, 2010)
- Renesas Electronics Collaborates with AMD to Accelerate Promotion of USB 3.0 Standard (May 20, 2010)
USB Device Product Lineup
| USB ASSPs Lineup | ||
|---|---|---|
| Host (PCI/PCIe) function | ||
| USB 3.0 | SuperSpeed (5 Gbps) | |
| USB 2.0 | Hi-Speed (480 Mbps) | |
| Embedded Host (Host & Peripheral) function | ||
| USB 2.0 | Hi-Speed (480 Mbps) | |
| Peripheral function | ||
| USB 3.0 | SuperSpeed (5 Gbps) | |
| USB 2.0 | Hi-Speed (480 Mbps) | |
| Full-Speed (12 Mbps) | ||
| HUB function | ||
| USB 2.0 | Hi-Speed (480 Mbps) | |
| USB Microcontrollers & Microprocessors Lineup | ||
|---|---|---|
| Embedded Host (Host & Peripheral) function | ||
| USB 2.0 | Full-Speed (12 Mbps) | |
| Peripheral function | ||
| USB 2.0 | Hi-Speed (480 Mbps) | |
| Full-Speed (12 Mbps) | ||
Americas