Skip to main content

Product Overview:

The SH/Tiny Series is a microcontroller with on-chip Flash memory which offers a maximum operating frequency of 50 MHz. Single chip mode only. This Series has a 16-bit multifunction timer and a high-speed A/D converter in a chip, and realizes system control of motors etc. easily. This Series has on-chip debugging functions, supports Full ICE which can provide various debugging functions, and provides an easy-to-use development environment.

Key Features:

  • High-performance single-chip RISC with SH-2 core
    • 65 MIPS 50 MHz
    • Built-in 32-bit multiplier
  • Built-in large capacity memory
    • SH7125 (Flash 128KB/64KB/32KB/16KB, RAM 8KB/4KB)
    • SH7124 (Flash 128KB/64KB/32KB/16KB, RAM 8KB/4KB)
  • Various peripheral functions
    • Powerful timer: MTU2 (16-bit x 6ch)
    • Compare match timer (16-bit x 2ch)
    • A/D converters: 10-bit, 8ch (4ch x 2unit)
    • Serial (SCI): 3ch
    • H-UDI On-chip debugging functions
      (Small ROM version(32K, 16K) is not supported.)

Key Applications:

  • Consumer products: Air conditioners, refrigerators, washing machines, vacuumcleaners, IH cooking heaters etc.
  • Industrial equipment: General-purposeinverters, UPS’s, AC servos etc.

Product Lineup:

Loading...

40 matches
(1 to 20 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F71250AD50FA 4 16 64 4 Mass Production PRQP0064GC-A
(FP-64HV)
PDF R5F71250AD50FP 4 16 64 4 Mass Production PLQP0064KB-A
(FP-64K)
PDF R5F71250AD50NP 4 16 64 4 Mass Production PVQN0064LB-A
(TNP-64BV)
PDF R5F71250AN50FA 4 16 64 4 Mass Production PRQP0064GC-A
(FP-64HV)
PDF R5F71240AD50FP 4 16 48 4 Mass Production PLQP0048JA-A
(FP-48F)
PDF R5F71250AN50FP 4 16 64 4 Mass Production PLQP0064KB-A
(FP-64K)
PDF R5F71240AD50NP 4 16 52 4 Mass Production PVQN0052LE-A
PDF R5F71250AN50NP 4 16 64 4 Mass Production PVQN0064LB-A
(TNP-64BV)
PDF R5F71240AN50FP 4 16 48 4 Mass Production PLQP0048JA-A
(FP-48F)
PDF R5F71251AD50FA 8 32 64 4 Mass Production PRQP0064GC-A
(FP-64HV)
PDF R5F71240AN50NP 4 16 52 4 Mass Production PVQN0052LE-A
PDF R5F71251AD50FP 8 32 64 4 Mass Production PLQP0064KB-A
(FP-64K)
PDF R5F71241AD50FP 8 32 48 4 Mass Production PLQP0048JA-A
(FP-48F)
PDF R5F71251AD50NP 8 32 64 4 Mass Production PVQN0064LB-A
(TNP-64BV)
PDF R5F71241AD50NP 8 32 52 4 Mass Production PVQN0052LE-A
PDF R5F71251AN50FA 8 32 64 4 Mass Production PRQP0064GC-A
(FP-64HV)
PDF R5F71241AN50FP 8 32 48 4 Mass Production PLQP0048JA-A
(FP-48F)
PDF R5F71251AN50FP 8 32 64 4 Mass Production PLQP0064KB-A
(FP-64K)
PDF R5F71241AN50NP 8 32 52 4 Mass Production PVQN0052LE-A
PDF R5F71251AN50NP 8 32 64 4 Mass Production PVQN0064LB-A
(TNP-64BV)

End of content

Back To Top