Product Spec
Buy
| Price |
$4.4 |
PWM Output |
16(shared with MTU2) |
| CPU |
SH-2 |
8Bit A/D Converter |
- |
| Max. Freq (MHz) |
50 |
10Bit A/D Converter |
8 |
| Subclock |
NO |
12Bit A/D Converter |
- |
| Bit Size |
32 |
16Bit A/D Converter |
- |
| Family |
SuperH |
8Bit D/A Converter |
- |
| Series |
SH/Tiny(SH7125) |
10Bit D/A Converter |
- |
| Group |
SH7125 |
12Bit D/A Converter |
- |
| MMU |
NO |
16Bit D/A Converter |
- |
| FPU |
NO |
Operating Ambient Temperature Max |
85 |
| RAM |
8 |
Operating Ambient Temperature Min |
-20 |
| Program memory |
32 |
CAN (Channels) |
- |
| Pin Count |
64 |
Ethernet |
NO |
| Data Flash |
- |
USB HOST |
NO |
| ROM Type |
Flash memory |
USB Function |
NO |
| Cache type |
- |
USB OTG |
- |
| Int. main oscillator freq |
50 |
I2C-bus |
- |
| PLL |
YES |
Ext. address bus |
- |
| RTC |
NO |
Ext. data bus (Bit) |
- |
| Operating Voltage Max |
5.5 |
External Interrupt Pins |
5 |
| Operating Voltage Min |
4 |
LCD_Com |
- |
| Note1 |
- |
Low Voltage Detection |
NO |
| Note2 |
- |
Power-On Reset |
NO |
| I/O Ports CMOS I/O |
37 |
DMAC |
- |
| On-Chip Debug |
NO |
EXDMAC |
- |
| 8-bit Timer |
- |
CSI |
0 |
| 16-bit Timer |
8 |
UART |
3 |
| 32-bit Timer |
- |
Lin |
- |
| Watchdog Timer |
1 |
IEBus |
- |
| Other timer |
- |
Remarks |
- |
| PWM Output (up to 8Bit) |
- |
Application |
- |
| PWM Output (9-16Bit) |
- |
Production Status |
Mass Production |
Order Information
| Orderable Part No. |
Production Status. |
Packing |
Environmental |
remark |
|
DF71251AN50NPV
|
Mass Production
|
Tray
|
Pb free
|
Consumer
|
Package & Packing
| Package |
| Renesas code |
PVQN0064LB-A |
| Previous code |
TNP-64BV |
| JEITA code |
P-VQFN64-8x8-0.40 |
| Name |
VQFN |
| Terminal count |
64 |
| Terminal pitch (mm) |
0.4 |
| Dimensions (mm) |
8x8 |
Mass (g) [Reference value] |
0.12 |
Mounting height (mm) [MAX] |
0.95 |
| Terminal material - Base |
Cu alloy |
| Terminal material - Surface |
Sn-Bi |
| Drawing Link |
pvqn0064lb_a |
| Mount pad |
fig0012e |
| Packing |
Container JEDEC tray |
tray0002 |
Packing JEDEC Tray Complete dry pack |
tray-D |