Skip to main content

Overview

The SH/Tiny Series is a microcontroller with on-chip flash memory which offers a maximum operating frequency of 50 MHz. With a 16-bit multifunctional timer and high-speed A/D converter developed into a single chip mode motor, facilitating system control of motors, etc. with an on-chip debugging function as well as support for full ICE providing diverse debugging functions, the SH/Tiny Series provides an easy-to-use development environment.

Key Application

  • Consumer products: Air conditioners, refrigerators, washing machines, vacuum cleaners, IH cooking heaters etc.
  • OA: Printers, PPC, MFP
  • Industrial equipment: General-purpose inverters, UPS’s, AC servos etc.

RoadMap

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
RAM
(KB)
Pins
SH7124, SH7125
-
Development
Environment
4 - 5.5 50 16 - 128 4 - 8 48,52,64

End of content

Back To Top