Product Overview:
The SH7670 incorporates SH2A-FPU core. The SH7670 achieves processing performance of 480 MIPS when running at the maximum operating frequency of 200 MHz. The on-chip Ethernet controller incorporates an IEEE802.3-compliant MAC layer. In addition, the SH7670 is the first product incorporating an Ethernet controller, USB 2.0 host and function module on a single chip, eliminating the need for a dedicated external LAN controller and USB 2.0 LSIs.
Key Features:
- CPU
- SH-2A double-precision FPU
- Cache memory
- 16KB (mixed instructions/data, 4 -way set associative type)
- On-chip RAM: 32KB
- External bus interface:
- SH local bus controller
- SRAM, SDRAM, ROM directly connectable, PCMCIA interface provided
- Data bus width: External 8/16/32 bits - Host interface function
- 16-bit bus width SRAM type interface - 2 Kbytes x 2 banks buffer RAM on-chip
- SH local bus controller
- On -chip peripheral functions
- Encryption functions (SH7672, SH7673)
- Encryption algorithms (AES/DES/3DES/MUGI)
- Hash algorithms (SHA-1/SHA-224/SHA-256)
- Dedicated DMA controller with built-in descriptor function
- ProMPEG type forward error correction function - Video streaming interface x 2 channels
- Serial/parallel switching possible
- MPEG TS and MPEG PS supported - Ethernet controller x 1 channel
- Dedicated DMAC for Ethernet controller x 2 channels
- General-purpose DMA controller x 4 channels
- Serial sound interface (SSI) x 2 channels
- Bidirectional serial transfer
- Various serial audio formats supported - USB 2.0 host/function module x 1 channel
- High Speed mode, Full Speed mode, Low Speed mode supported - SD host interface (SDHI) x 1 channel (SH7671, SH7673)
- SD memory/IO card interface (1-bit/4 -bit SD bus) - I2C bus interface x 1 channel
- Serial communication interface with FIFO (SCIF) x 3 channels (asynchronous and synchronous serial communication capability)
- 16-bit compare match timer (CMT) x 2 channels
- On-chip debugging functions
- Interrupt controller (INTC)
- Watchdog timer (WDT)
- Clock pulse generator (CPG): Built-in multiplication PLL
- Encryption functions (SH7672, SH7673)
- Power-down modes
- Sleep mode
- Software standby mode
- Module standby mode
Key Applications:
- Digital audiovisual products: DVD recorders, flat-screen TVs, audio systems, etc.
- Office automation products: Printers, copiers, etc.
- Industrial products: Factory automation systems, sequencers, surveillance cameras, etc.
Product Lineup:
Loading...
Americas